Item # |
Item Name |
Maximum Speed |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
---|---|---|---|---|---|
06760947 | N/A RBC® CRBY Series 4.2500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller | N/A 900 rpm | N/A 441000 lbf | N/A 10.0000 in | N/A 5.2500 in |
06926078 | N/A RBC® CRBY Series 2.2500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller | N/A 1500 rpm | N/A 170000 lbf | N/A 6.0000 in | N/A 3.25 in |
06926082 | N/A RBC® CRBY Series 1.7500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller | N/A 2000 rpm | N/A 110000 lbf | N/A 5.0000 in | N/A 2.7500 in |
06926107 | N/A RBC® CRBY Series 0.7500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller | N/A 3700 rpm | N/A 22800 lbf | N/A 2.7500 in | N/A 1.5000 in |
06926147 | N/A RBC® CRBY Series 0.5000 Inch (in) Bore Diameter Long Life Crowned Yoke Roller | N/A 4700 rpm | N/A 10500 lbf | N/A 1.7500 in | N/A 1 in |
06929867 | N/A RBC® CRBY Series 2.7500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller | N/A 1200 rpm | N/A 218000 lbf | N/A 7.0000 in | N/A 3.75 in |
06929868 | N/A RBC® CRBY Series 3.2500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller | N/A 1100 rpm | N/A 272000 lbf | N/A 8.0000 in | N/A 4.2500 in |
06929869 | N/A RBC® CRBY Series 3.7500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller | N/A 1000 rpm | N/A 352000 lbf | N/A 9.0000 in | N/A 4.7500 in |