COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Maximum Speed

Radial Static Load Capacity

Roller Diameter

Roller Width

N/A RBC® CRBY Series 4.2500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller N/A 900 rpm N/A 441000 lbf N/A 10.0000 in N/A 5.2500 in
N/A RBC® CRBY Series 2.2500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller N/A 1500 rpm N/A 170000 lbf N/A 6.0000 in N/A 3.25 in
N/A RBC® CRBY Series 1.7500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller N/A 2000 rpm N/A 110000 lbf N/A 5.0000 in N/A 2.7500 in
N/A RBC® CRBY Series 0.7500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller N/A 3700 rpm N/A 22800 lbf N/A 2.7500 in N/A 1.5000 in
N/A RBC® CRBY Series 0.5000 Inch (in) Bore Diameter Long Life Crowned Yoke Roller N/A 4700 rpm N/A 10500 lbf N/A 1.7500 in N/A 1 in
N/A RBC® CRBY Series 2.7500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller N/A 1200 rpm N/A 218000 lbf N/A 7.0000 in N/A 3.75 in
N/A RBC® CRBY Series 3.2500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller N/A 1100 rpm N/A 272000 lbf N/A 8.0000 in N/A 4.2500 in
N/A RBC® CRBY Series 3.7500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller N/A 1000 rpm N/A 352000 lbf N/A 9.0000 in N/A 4.7500 in
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1