COMPANY HEADER
Print Back
Nidec Compressor Duty Motors
Unit of Measure
1 

Item #

Item Name

Base Speed

Number of Poles

Shaft Diameter

Synchronous Speed

04600678 N/A Nidec 5 Horsepower (hp) Power Compressor Duty Motor N/A 1740 rpm N/A 4 N/A N/A 1800 rpm
04600680 N/A Nidec 7-1/2 Horsepower (hp) Power Compressor Duty Motor N/A 3490 rpm N/A 2 N/A 1.13 in N/A 3600 rpm
Unit of Measure
1