COMPANY HEADER
Print Back
Bunting Die and Mold Dry Lubricant Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Maximum PV Value

Overall Length

00026441 N/A Bunting 1.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.5313 in N/A 1.3750 in N/A 51000 N/A 1.0000 in
00026444 N/A Bunting 1.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.5313 in N/A 1.3750 in N/A 51000 N/A 1.5000 in
00026449 N/A Bunting 1.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.6563 in N/A 1.5000 in N/A 51000 N/A 0.5000 in
00026452 N/A Bunting 1.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.6563 in N/A 1.5000 in N/A 51000 N/A 1.0000 in
00026456 N/A Bunting 1.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.6563 in N/A 1.5000 in N/A 51000 N/A 1.2500 in
00026461 N/A Bunting 1.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.6563 in N/A 1.5000 in N/A 51000 N/A 1.5000 in
00026467 N/A Bunting 1.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.6563 in N/A 1.5000 in N/A 51000 N/A 2.0000 in
00026471 N/A Bunting 1.6250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.7813 in N/A 1.6250 in N/A 51000 N/A 1.0000 in
00026474 N/A Bunting 1.6250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.7813 in N/A 1.6250 in N/A 51000 N/A 1.5000 in
00026478 N/A Bunting 1.7500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.9375 in N/A 1.7500 in N/A 51000 N/A 1.0000 in
00026482 N/A Bunting 1.7500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 1.9375 in N/A 1.7500 in N/A 51000 N/A 1.5000 in
00026490 N/A Bunting 1.8750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 2.0625 in N/A 1.8750 in N/A 51000 N/A 1.0000 in
00026497 N/A Bunting 2.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 2.1875 in N/A 2.0000 in N/A 51000 N/A 1.0000 in
00026502 N/A Bunting 2.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 2.1875 in N/A 2.0000 in N/A 51000 N/A 1.5000 in
00026505 N/A Bunting 2.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 2.1875 in N/A 2.0000 in N/A 51000 N/A 1.7500 in
00026511 N/A Bunting 2.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 2.1875 in N/A 2.0000 in N/A 51000 N/A 2.0000 in
00026514 N/A Bunting 2.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 2.1875 in N/A 2.0000 in N/A 51000 N/A 2.5000 in
00037026 N/A Bunting 4 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 5.5 mm N/A 4 mm N/A 51000 N/A 6 mm
00037061 N/A Bunting 5 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 7 mm N/A 5 mm N/A 51000 N/A 5 mm
00037067 N/A Bunting 10 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 12 mm N/A 10 mm N/A 51000 N/A 10 mm
00037072 N/A Bunting 12 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 14 mm N/A 12 mm N/A 51000 N/A 15 mm
00037077 N/A Bunting 10 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 12 mm N/A 10 mm N/A 51000 N/A 15 mm
00037082 N/A Bunting 15 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 17 mm N/A 15 mm N/A 51000 N/A 15 mm
00037087 N/A Bunting 15 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 17 mm N/A 15 mm N/A 51000 N/A 12 mm
00037092 N/A Bunting 15 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 17 mm N/A 15 mm N/A 51000 N/A 25 mm
Unit of Measure
 1 2 3 4 5 »