Item # |
Item Name |
Bushing Outside Diameter |
Inside Diameter |
Maximum PV Value |
Overall Length |
---|---|---|---|---|---|
00037097 | N/A Bunting 22 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 25 mm | N/A 22 mm | N/A 51000 | N/A 15 mm |
00037102 | N/A Bunting 16 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 18 mm | N/A 16 mm | N/A 51000 | N/A 20 mm |
00037107 | N/A Bunting 22 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 25 mm | N/A 22 mm | N/A 51000 | N/A 25 mm |
00037112 | N/A Bunting 16 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 18 mm | N/A 16 mm | N/A 51000 | N/A 25 mm |
00037118 | N/A Bunting 18 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 20 mm | N/A 18 mm | N/A 51000 | N/A 20 mm |
00037124 | N/A Bunting 18 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 20 mm | N/A 18 mm | N/A 51000 | N/A 25 mm |
00037130 | N/A Bunting 20 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 23 mm | N/A 20 mm | N/A 51000 | N/A 25 mm |
00037136 | N/A Bunting 25 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 28 mm | N/A 25 mm | N/A 51000 | N/A 30 mm |
00037144 | N/A Bunting 30 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 34 mm | N/A 30 mm | N/A 51000 | N/A 20 mm |
00037149 | N/A Bunting 30 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 34 mm | N/A 30 mm | N/A 51000 | N/A 25 mm |
00037154 | N/A Bunting 30 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 34 mm | N/A 30 mm | N/A 51000 | N/A 30 mm |
00037160 | N/A Bunting 35 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 39 mm | N/A 35 mm | N/A 51000 | N/A 20 mm |
00037166 | N/A Bunting 35 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 39 mm | N/A 35 mm | N/A 51000 | N/A 30 mm |
00037176 | N/A Bunting 40 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 44 mm | N/A 40 mm | N/A 51000 | N/A 30 mm |
00037183 | N/A Bunting 50 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 55 mm | N/A 50 mm | N/A 51000 | N/A 40 mm |
00037189 | N/A Bunting 50 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 55 mm | N/A 50 mm | N/A 51000 | N/A 60 mm |
00037195 | N/A Bunting 45 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 50 mm | N/A 45 mm | N/A 51000 | N/A 50 mm |
00037205 | N/A Bunting 25 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 28 mm | N/A 25 mm | N/A 51000 | N/A 15 mm |
00037210 | N/A Bunting 10 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 12 mm | N/A 10 mm | N/A 51000 | N/A 20 mm |
00037215 | N/A Bunting 25 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 28 mm | N/A 25 mm | N/A 51000 | N/A 25 mm |
00037220 | N/A Bunting 8 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 10 mm | N/A 8 mm | N/A 51000 | N/A 8 mm |
00037227 | N/A Bunting 3 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 4.5 mm | N/A 3 mm | N/A 51000 | N/A 5 mm |
00037231 | N/A Bunting 6 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 8 mm | N/A 6 mm | N/A 51000 | N/A 10 mm |
00037236 | N/A Bunting 16 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 18 mm | N/A 16 mm | N/A 51000 | N/A 15 mm |
00037241 | N/A Bunting 22 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 25 mm | N/A 22 mm | N/A 51000 | N/A 20 mm |