COMPANY HEADER
Print Back
Bunting Die and Mold Dry Lubricant Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Maximum PV Value

Overall Length

04895115 N/A Bunting 0.1875 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.2500 in N/A 0.1875 in N/A 51000 N/A 0.5000 in
05777487 N/A Bunting 6 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 8 mm N/A 6 mm N/A 51000 N/A 8 mm
00026191 N/A Bunting 20 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 23 mm N/A 20 mm N/A 51000 N/A 15 mm
00026207 N/A Bunting 0.1250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.1875 in N/A 0.1250 in N/A 51000 N/A 0.1875 in
00026208 N/A Bunting 0.1875 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.2500 in N/A 0.1875 in N/A 51000 N/A 0.1875 in
00026211 N/A Bunting 0.1875 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.2500 in N/A 0.1875 in N/A 51000 N/A 0.2500 in
00026219 N/A Bunting 0.2500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.3125 in N/A 0.2500 in N/A 51000 N/A 0.2500 in
00026224 N/A Bunting 0.2500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.3125 in N/A 0.2500 in N/A 51000 N/A 0.3750 in
00026229 N/A Bunting 0.3125 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.3750 in N/A 0.3125 in N/A 51000 N/A 0.3750 in
00026232 N/A Bunting 0.3125 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.3750 in N/A 0.3125 in N/A 51000 N/A 0.5000 in
00026236 N/A Bunting 0.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.4688 in N/A 0.3750 in N/A 51000 N/A 0.2500 in
00026240 N/A Bunting 0.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.4688 in N/A 0.3750 in N/A 51000 N/A 0.3750 in
00026247 N/A Bunting 0.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.4688 in N/A 0.3750 in N/A 51000 N/A 0.5000 in
00026252 N/A Bunting 0.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.4688 in N/A 0.3750 in N/A 51000 N/A 0.6250 in
00026256 N/A Bunting 0.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.4688 in N/A 0.3750 in N/A 51000 N/A 0.7500 in
00026260 N/A Bunting 0.4375 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5313 in N/A 0.4375 in N/A 51000 N/A 0.5000 in
00026265 N/A Bunting 0.4375 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5313 in N/A 0.4375 in N/A 51000 N/A 0.7500 in
00026272 N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5938 in N/A 0.5000 in N/A 51000 N/A 0.2500 in
00026275 N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5938 in N/A 0.5000 in N/A 51000 N/A 0.3750 in
00026279 N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5938 in N/A 0.5000 in N/A 51000 N/A 0.5000 in
00026283 N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5938 in N/A 0.5000 in N/A 51000 N/A 0.6250 in
00026288 N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5938 in N/A 0.5000 in N/A 51000 N/A 0.7500 in
00026291 N/A Bunting 0.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.5938 in N/A 0.5000 in N/A 51000 N/A 0.8750 in
00026298 N/A Bunting 0.5625 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.6563 in N/A 0.5625 in N/A 51000 N/A 0.5000 in
00026303 N/A Bunting 0.5625 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 0.6563 in N/A 0.5625 in N/A 51000 N/A 0.7500 in
Unit of Measure
 1 2 3 4 5 »