COMPANY HEADER
Print Back
Bunting Die and Mold Dry Lubricant Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Maximum PV Value

Overall Length

00037097 N/A Bunting 22 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 25 mm N/A 22 mm N/A 51000 N/A 15 mm
00037102 N/A Bunting 16 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 18 mm N/A 16 mm N/A 51000 N/A 20 mm
00037107 N/A Bunting 22 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 25 mm N/A 22 mm N/A 51000 N/A 25 mm
00037112 N/A Bunting 16 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 18 mm N/A 16 mm N/A 51000 N/A 25 mm
00037118 N/A Bunting 18 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 20 mm N/A 18 mm N/A 51000 N/A 20 mm
00037124 N/A Bunting 18 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 20 mm N/A 18 mm N/A 51000 N/A 25 mm
00037130 N/A Bunting 20 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 23 mm N/A 20 mm N/A 51000 N/A 25 mm
00037136 N/A Bunting 25 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 28 mm N/A 25 mm N/A 51000 N/A 30 mm
00037144 N/A Bunting 30 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 34 mm N/A 30 mm N/A 51000 N/A 20 mm
00037149 N/A Bunting 30 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 34 mm N/A 30 mm N/A 51000 N/A 25 mm
00037154 N/A Bunting 30 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 34 mm N/A 30 mm N/A 51000 N/A 30 mm
00037160 N/A Bunting 35 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 39 mm N/A 35 mm N/A 51000 N/A 20 mm
00037166 N/A Bunting 35 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 39 mm N/A 35 mm N/A 51000 N/A 30 mm
00037176 N/A Bunting 40 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 44 mm N/A 40 mm N/A 51000 N/A 30 mm
00037183 N/A Bunting 50 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 55 mm N/A 50 mm N/A 51000 N/A 40 mm
00037189 N/A Bunting 50 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 55 mm N/A 50 mm N/A 51000 N/A 60 mm
00037195 N/A Bunting 45 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 50 mm N/A 45 mm N/A 51000 N/A 50 mm
00037205 N/A Bunting 25 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 28 mm N/A 25 mm N/A 51000 N/A 15 mm
00037210 N/A Bunting 10 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 12 mm N/A 10 mm N/A 51000 N/A 20 mm
00037215 N/A Bunting 25 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 28 mm N/A 25 mm N/A 51000 N/A 25 mm
00037220 N/A Bunting 8 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 10 mm N/A 8 mm N/A 51000 N/A 8 mm
00037227 N/A Bunting 3 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 4.5 mm N/A 3 mm N/A 51000 N/A 5 mm
00037231 N/A Bunting 6 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 8 mm N/A 6 mm N/A 51000 N/A 10 mm
00037236 N/A Bunting 16 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 18 mm N/A 16 mm N/A 51000 N/A 15 mm
00037241 N/A Bunting 22 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing N/A 25 mm N/A 22 mm N/A 51000 N/A 20 mm
Unit of Measure
1 2 3 4 5 »