Item # |
Item Name |
Bushing Outside Diameter |
Inside Diameter |
Maximum PV Value |
Overall Length |
---|---|---|---|---|---|
00037437 | N/A Bunting 4 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 5.5 mm | N/A 4 mm | N/A 51000 | N/A 10 mm |
01096405 | N/A Bunting 3 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 4.5 mm | N/A 3 mm | N/A 51000 | N/A 3 mm |
01096416 | N/A Bunting 3 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 4.5 mm | N/A 3 mm | N/A 51000 | N/A 5 mm |
01096433 | N/A Bunting 4 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 5.5 mm | N/A 4 mm | N/A 51000 | N/A 4 mm |
01096440 | N/A Bunting 5 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 7 mm | N/A 5 mm | N/A 51000 | N/A 8 mm |
01096450 | N/A Bunting 13 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 15 mm | N/A 13 mm | N/A 51000 | N/A 10 mm |
01096456 | N/A Bunting 17 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 19 mm | N/A 17 mm | N/A 51000 | N/A 20 mm |
01096481 | N/A Bunting 24 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 27 mm | N/A 24 mm | N/A 51000 | N/A 20 mm |
01096489 | N/A Bunting 24 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 27 mm | N/A 24 mm | N/A 51000 | N/A 25 mm |
01096500 | N/A Bunting 28 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 32 mm | N/A 28 mm | N/A 51000 | N/A 30 mm |
01096508 | N/A Bunting 32 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 36 mm | N/A 32 mm | N/A 51000 | N/A 40 mm |
01096528 | N/A Bunting 40 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 44 mm | N/A 40 mm | N/A 51000 | N/A 20 mm |
01096540 | N/A Bunting 45 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | N/A 50 mm | N/A 45 mm | N/A 51000 | N/A 30 mm |