Item # |
Item Name |
Flange Diameter |
Flange Width |
Inside Diameter |
Overall Length |
---|---|---|---|---|---|
00032205 | N/A Bunting NF Series 0.5000 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.8750 in | N/A 0.0625 in | N/A 0.5000 in | N/A 1.5000 in |
00032206 | N/A Bunting NF Series 0.5625 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.8750 in | N/A 0.0625 in | N/A 0.5625 in | N/A 0.6875 in |
00032207 | N/A Bunting NF Series 0.5625 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.8750 in | N/A 0.0625 in | N/A 0.5625 in | N/A 0.7500 in |
00032208 | N/A Bunting NF Series 0.6250 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.9375 in | N/A 0.0625 in | N/A 0.6250 in | N/A 0.3750 in |
00032209 | N/A Bunting NF Series 0.6250 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.9375 in | N/A 0.0625 in | N/A 0.6250 in | N/A 0.4375 in |
00032210 | N/A Bunting NF Series 0.6250 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.9375 in | N/A 0.0625 in | N/A 0.6250 in | N/A 0.6250 in |
00032211 | N/A Bunting NF Series 0.6250 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.9375 in | N/A 0.0625 in | N/A 0.6250 in | N/A 0.7500 in |
00032212 | N/A Bunting NF Series 0.6250 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.9375 in | N/A 0.0625 in | N/A 0.6250 in | N/A 1.0000 in |
00032213 | N/A Bunting NF Series 0.6250 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 0.9375 in | N/A 0.0625 in | N/A 0.6250 in | N/A 1.2500 in |
00032214 | N/A Bunting NF Series 0.6250 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1 in | N/A 0.0625 in | N/A 0.6250 in | N/A 0.8125 in |
00032215 | N/A Bunting NF Series 0.6250 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.0625 in | N/A 0.0625 in | N/A 0.6250 in | N/A 0.5000 in |
00032216 | N/A Bunting NF Series 0.6250 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.0625 in | N/A 0.0625 in | N/A 0.6250 in | N/A 0.6875 in |
00032217 | N/A Bunting NF Series 0.6250 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.0625 in | N/A 0.0625 in | N/A 0.6250 in | N/A 0.7500 in |
00032218 | N/A Bunting NF Series 0.6250 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.0625 in | N/A 0.0625 in | N/A 0.6250 in | N/A 0.8750 in |
00032219 | N/A Bunting NF Series 0.7500 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.0625 in | N/A 0.0625 in | N/A 0.7500 in | N/A 0.6250 in |
00032220 | N/A Bunting NF Series 0.7500 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.0625 in | N/A 0.0625 in | N/A 0.7500 in | N/A 0.7500 in |
00032221 | N/A Bunting NF Series 0.7500 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.0625 in | N/A 0.0625 in | N/A 0.7500 in | N/A 0.8125 in |
00032222 | N/A Bunting NF Series 0.7500 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.0625 in | N/A 0.0625 in | N/A 0.7500 in | N/A 0.8750 in |
00032223 | N/A Bunting NF Series 0.7500 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.0625 in | N/A 0.0625 in | N/A 0.7500 in | N/A 1.0000 in |
00032224 | N/A Bunting NF Series 0.7500 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.0625 in | N/A 0.0625 in | N/A 0.7500 in | N/A 1.1250 in |
00032225 | N/A Bunting NF Series 0.7500 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.0625 in | N/A 0.0625 in | N/A 0.7500 in | N/A 1.2500 in |
00032226 | N/A Bunting NF Series 0.7500 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.1250 in | N/A 0.0625 in | N/A 0.7500 in | N/A 0.9375 in |
00032227 | N/A Bunting NF Series 0.7500 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.1875 in | N/A 0.0625 in | N/A 0.7500 in | N/A 0.8750 in |
00032228 | N/A Bunting NF Series 0.7500 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.1875 in | N/A 0.0625 in | N/A 0.7500 in | N/A 1.0000 in |
00032229 | N/A Bunting NF Series 0.7500 Inch (in) Inside Diameter Nylon Flanged Bearing | N/A 1.1875 in | N/A 0.0625 in | N/A 0.7500 in | N/A 1.1250 in |