Item # |
Item Name |
Bushing Outside Diameter |
Bushing Type |
Inside Diameter |
Overall Length |
---|---|---|---|---|---|
00026499 | N/A INA (Schaeffler) 2.1875 Inch (in) Bushing Outside Diameter Die and Mold Plain-Bearing | N/A 2.1875 in | N/A Plain | N/A 2.0000 in | N/A 1.0000 in |
04745107 | N/A INA (Schaeffler) 39 Millimeter (mm) Bushing Outside Diameter Die and Mold Plain-Bearing | N/A 39 mm | N/A Plain | N/A 35 mm | N/A 30 mm |
04750399 | N/A INA (Schaeffler) 12 Millimeter (mm) Bushing Outside Diameter Die and Mold Plain-Bearing | N/A 12 mm | N/A Plain | N/A 10 mm | N/A 10 mm |
04761163 | N/A INA (Schaeffler) 34 Millimeter (mm) Bushing Outside Diameter Die and Mold Plain-Bearing | N/A 34 mm | N/A Plain | N/A 30 mm | N/A 30 mm |
05507859 | N/A INA (Schaeffler) 34 Millimeter (mm) Bushing Outside Diameter Die and Mold Plain-Bearing | N/A 34 mm | N/A Plain | N/A 30 mm | N/A 16 mm |