COMPANY HEADER
Print Back
Bunting BPT Series Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearings
Unit of Measure
1 2 3 

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Maximum V Value

Overall Length

04728262 N/A Bunting BPT Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.7500 in N/A 1.5000 in N/A N/A 2.0000 in
05911429 N/A Bunting BPT Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.2500 in N/A 1.0000 in N/A N/A 1.0000 in
00028629 N/A Bunting BPT Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.5000 in N/A 150 sfpm N/A 0.5000 in
00028635 N/A Bunting BPT Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.5000 in N/A 150 sfpm N/A 0.7500 in
00028637 N/A Bunting BPT Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.5000 in N/A 150 sfpm N/A 1.0000 in
00028648 N/A Bunting BPT Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 0.8750 in N/A 0.6250 in N/A 150 sfpm N/A 0.5000 in
00028652 N/A Bunting BPT Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 0.8750 in N/A 0.6250 in N/A 150 sfpm N/A 0.7500 in
00028654 N/A Bunting BPT Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 0.8750 in N/A 0.6250 in N/A 150 sfpm N/A 1.0000 in
00028669 N/A Bunting BPT Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1 in N/A 0.7500 in N/A 150 sfpm N/A 0.5000 in
00028673 N/A Bunting BPT Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1 in N/A 0.7500 in N/A 150 sfpm N/A 0.7500 in
00028675 N/A Bunting BPT Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1 in N/A 0.7500 in N/A 150 sfpm N/A 1.0000 in
00028699 N/A Bunting BPT Series 0.8750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.1250 in N/A 0.8750 in N/A 150 sfpm N/A 0.7500 in
00028703 N/A Bunting BPT Series 0.8750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.1250 in N/A 0.8750 in N/A 150 sfpm N/A 1.2500 in
00028723 N/A Bunting BPT Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.2500 in N/A 1.0000 in N/A 150 sfpm N/A 0.7500 in
00028737 N/A Bunting BPT Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.2500 in N/A 1.0000 in N/A 150 sfpm N/A 1.5000 in
00028768 N/A Bunting BPT Series 1.1250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.3750 in N/A 1.1250 in N/A 150 sfpm N/A 0.7500 in
00028771 N/A Bunting BPT Series 1.1250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.3750 in N/A 1.1250 in N/A 150 sfpm N/A 1.0000 in
00028776 N/A Bunting BPT Series 1.1250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.3750 in N/A 1.1250 in N/A 150 sfpm N/A 1.5000 in
00028791 N/A Bunting BPT Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.5000 in N/A 1.2500 in N/A 150 sfpm N/A 1.0000 in
00028794 N/A Bunting BPT Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.5000 in N/A 1.2500 in N/A 150 sfpm N/A 1.2500 in
00028797 N/A Bunting BPT Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.5000 in N/A 1.2500 in N/A 150 sfpm N/A 1.5000 in
00028812 N/A Bunting BPT Series 1.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.6250 in N/A 1.3750 in N/A 150 sfpm N/A 1.0000 in
00028816 N/A Bunting BPT Series 1.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.6250 in N/A 1.3750 in N/A 150 sfpm N/A 1.2500 in
00028820 N/A Bunting BPT Series 1.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.6250 in N/A 1.3750 in N/A 150 sfpm N/A 1.5000 in
00028839 N/A Bunting BPT Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1.7500 in N/A 1.5000 in N/A 150 sfpm N/A 1.2500 in
Unit of Measure
1 2 3