COMPANY HEADER
Print Back
Bunting BNW Series Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearings
Unit of Measure
1 2 3 

Item #

Item Name

Bore Diameter

Bushing Outside Diameter

Inside Diameter

Overall Length

00026955 N/A Bunting BNW Series 0.8750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A N/A 1.1250 in N/A 0.8750 in N/A 0.7500 in
00026982 N/A Bunting BNW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1 in N/A 1.5000 in N/A 1.0000 in N/A 1.0000 in
00026987 N/A Bunting BNW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1 in N/A 1.5000 in N/A 1.0000 in N/A 1.5000 in
00027009 N/A Bunting BNW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1 in N/A 1.1250 in N/A 1.0000 in N/A 1.5000 in
00027046 N/A Bunting BNW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1 in N/A 1.2500 in N/A 1.0000 in N/A 1.5000 in
00027067 N/A Bunting BNW Series 1.1250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1-1/8 in N/A 1.3750 in N/A 1.1250 in N/A 1.0000 in
00027104 N/A Bunting BNW Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1-1/4 in N/A 1.7500 in N/A 1.2500 in N/A 1.0000 in
00027107 N/A Bunting BNW Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1-1/4 in N/A 1.7500 in N/A 1.2500 in N/A 1.2500 in
00027125 N/A Bunting BNW Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1-1/4 in N/A 1.3750 in N/A 1.2500 in N/A 1.0000 in
00027159 N/A Bunting BNW Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1-1/4 in N/A 1.5000 in N/A 1.2500 in N/A 1.0000 in
00027162 N/A Bunting BNW Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1-1/4 in N/A 1.5000 in N/A 1.2500 in N/A 1.2500 in
00027165 N/A Bunting BNW Series 1.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1-1/4 in N/A 1.5000 in N/A 1.2500 in N/A 1.5000 in
00027180 N/A Bunting BNW Series 1.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1-3/8 in N/A 1.6250 in N/A 1.3750 in N/A 1.0000 in
00027186 N/A Bunting BNW Series 1.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1-3/8 in N/A 1.6250 in N/A 1.3750 in N/A 1.5000 in
00027295 N/A Bunting BNW Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1-1/2 in N/A 1.7500 in N/A 1.5000 in N/A 1.5000 in
00027300 N/A Bunting BNW Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1-1/2 in N/A 1.7500 in N/A 1.5000 in N/A 2.0000 in
00027311 N/A Bunting BNW Series 1.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1-3/4 in N/A 2.0000 in N/A 1.7500 in N/A 1.2500 in
00027314 N/A Bunting BNW Series 1.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1-3/4 in N/A 2.0000 in N/A 1.7500 in N/A 1.5000 in
00027319 N/A Bunting BNW Series 1.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1-3/4 in N/A 2.0000 in N/A 1.7500 in N/A 2.0000 in
00027378 N/A Bunting BNW Series 1.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 1-3/4 in N/A 2.2500 in N/A 1.7500 in N/A 2.0000 in
00027393 N/A Bunting BNW Series 2.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 2 in N/A 2.5000 in N/A 2.0000 in N/A 1.5000 in
00027398 N/A Bunting BNW Series 2.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 2 in N/A 2.5000 in N/A 2.0000 in N/A 2.0000 in
00027405 N/A Bunting BNW Series 2.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 2 in N/A 2.5000 in N/A 2.0000 in N/A 3.0000 in
00027416 N/A Bunting BNW Series 2.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 2 in N/A 2.2500 in N/A 2.0000 in N/A 1.5000 in
00027428 N/A Bunting BNW Series 2.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Sleeve (Plain) Bearing N/A 2 in N/A 2.2500 in N/A 2.0000 in N/A 3.0000 in
Unit of Measure
1 2 3