COMPANY HEADER
Print Back
INA (Schaeffler) Drawn Cup Needle Roller Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Maximum Speed

Static Load Rating

00092756 N/A INA (Schaeffler) SCE Series 1 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1.0000 in N/A 5600 lbf N/A 11000 rpm N/A 10200 lbf
00093232 N/A INA (Schaeffler) SCH Series 1 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1.0000 in N/A 4500 lbf N/A 11000 rpm N/A 6400 lbf
00085900 N/A INA (Schaeffler) HFL Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 35 mm N/A 2920 lbf N/A 3900 rpm N/A 4340 lbf
00127579 N/A INA (Schaeffler) HK Series 18 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 18 mm N/A 2600 lbf N/A 13000 rpm N/A 3900 lbf
00127508 N/A INA (Schaeffler) HK Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 12 mm N/A 1110 lbf N/A 20000 rpm N/A 1390 lbf
00127713 N/A INA (Schaeffler) HK Series 50 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 50 mm N/A 7000 lbf N/A 5000 rpm N/A 14200 lbf
00136871 N/A INA (Schaeffler) BK Series 10 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 10 mm N/A 1240 lbf N/A 23000 rpm N/A 1530 lbf
00127476 N/A INA (Schaeffler) HK Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 8 mm N/A 850 lbf N/A 28000 rpm N/A 890 lbf
02291874 N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 30 mm N/A 4950 lbf N/A 6000 rpm N/A 8900 lbf
02778061 N/A INA (Schaeffler) BCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/8 in N/A 870 lbf N/A 29500 rpm N/A 890 lbf
00136133 N/A INA (Schaeffler) SCE Series 9/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 9/16 in N/A 1160 lbf N/A 19600 rpm N/A 1440 lbf
00092748 N/A INA (Schaeffler) SCE Series 7/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 7/8 in N/A 4950 lbf N/A 12600 rpm N/A 8500 lbf
00127651 N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 30 mm N/A 3850 lbf N/A 8500 rpm N/A 6500 lbf
00136121 N/A INA (Schaeffler) SCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/2 in N/A 1330 lbf N/A 22000 rpm N/A 1660 lbf
00096860 N/A INA (Schaeffler) HFL Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 8 mm N/A 910 lbf N/A 17000 rpm N/A 930 lbf
00092968 N/A INA (Schaeffler) BCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/8 in N/A 650 lbf N/A 29500 rpm N/A 610 lbf
00137148 N/A INA (Schaeffler) HF Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 12 mm N/A N/A 11000 rpm N/A
00092697 N/A INA (Schaeffler) SCE Series 9/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 9/16 in N/A 1730 lbf N/A 19600 rpm N/A 2420 lbf
00139058 N/A INA (Schaeffler) HK Series 14 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 14 mm N/A 1600 lbf N/A 12000 rpm N/A 1910 lbf
01449752 N/A INA (Schaeffler) HK Series 45 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 45 mm N/A 4800 lbf N/A 4000 rpm N/A 9700 lbf
00136890 N/A INA (Schaeffler) BK Series 15 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 15 mm N/A 2360 lbf N/A 16000 rpm N/A 3250 lbf
00071252 N/A INA (Schaeffler) HK Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 12 mm N/A 1460 lbf N/A 14000 rpm N/A 1640 lbf
00136173 N/A INA (Schaeffler) SCE Series 11/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 11/16 in N/A 2800 lbf N/A 16000 rpm N/A 4750 lbf
00137528 N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 30 mm N/A 3850 lbf N/A 6000 rpm N/A 6500 lbf
00093639 N/A INA (Schaeffler) SCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/8 in N/A 650 lbf N/A 20000 rpm N/A 610 lbf
Unit of Measure
« 6 7 8 9 10 »