COMPANY HEADER
Print Back
INA (Schaeffler) Drawn Cup Needle Roller Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Maximum Speed

Static Load Rating

00127603 N/A INA (Schaeffler) HK Series 22 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 22 mm N/A 2050 lbf N/A 11000 rpm N/A 3000 lbf
00136862 N/A INA (Schaeffler) BK Series 9 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 9 mm N/A 960 lbf N/A 25000 rpm N/A 1050 lbf
00137143 N/A INA (Schaeffler) HF Series 6 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 6 mm N/A N/A 23000 rpm N/A
00136161 N/A INA (Schaeffler) SCE Series 11/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 11/16 in N/A 1290 lbf N/A 16000 rpm N/A 1770 lbf
00092644 N/A INA (Schaeffler) SCE Series 5/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 5/16 in N/A 650 lbf N/A 35500 rpm N/A 590 lbf
00135330 N/A INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 20 mm N/A 4900 lbf N/A 12000 rpm N/A 9000 lbf
00071348 N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A 4450 lbf N/A 7000 rpm N/A 7400 lbf
00137746 N/A INA (Schaeffler) HK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 40 mm N/A 4500 lbf N/A 4500 rpm N/A 8700 lbf
00136251 N/A INA (Schaeffler) SCE Series 1-5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1-5/8 in N/A 5700 lbf N/A 6800 rpm N/A 8900 lbf
00093456 N/A INA (Schaeffler) SCE Series 1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/4 in N/A 920 lbf N/A 27000 rpm N/A 870 lbf
00136897 N/A INA (Schaeffler) BK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 16 mm N/A 2450 lbf N/A 15000 rpm N/A 3450 lbf
00137142 N/A INA (Schaeffler) HF Series 4 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 4 mm N/A N/A 34000 rpm N/A
00135367 N/A INA (Schaeffler) HK Series 60 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 60 mm N/A 7500 lbf N/A 4400 rpm N/A 16900 lbf
00093248 N/A INA (Schaeffler) SCH Series 1-1/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1-1/8 in N/A 9100 lbf N/A 9800 rpm N/A 14500 lbf
00093219 N/A INA (Schaeffler) SCH Series 7/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 7/8 in N/A 4400 lbf N/A 12600 rpm N/A 6100 lbf
02291117 N/A INA (Schaeffler) HK Series 9 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 9 mm N/A 870 lbf N/A 25000 rpm N/A 930 lbf
00092724 N/A INA (Schaeffler) SCE Series 3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/4 in N/A 2210 lbf N/A 14700 rpm N/A 2800 lbf
00136107 N/A INA (Schaeffler) SCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/8 in N/A 1660 lbf N/A 29500 rpm N/A 2040 lbf
02045715 N/A INA (Schaeffler) HFL Series 14 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 14 mm N/A 1600 lbf N/A 9500 rpm N/A 1730 lbf
00127490 N/A INA (Schaeffler) HK Series 10 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 10 mm N/A 990 lbf N/A 23000 rpm N/A 1150 lbf
00127634 N/A INA (Schaeffler) HK Series 28 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 28 mm N/A 3700 lbf N/A 9000 rpm N/A 6000 lbf
00127629 N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A 7600 lbf N/A 10000 rpm N/A 14800 lbf
00127646 N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 30 mm N/A 2700 lbf N/A 8500 rpm N/A 4100 lbf
00092781 N/A INA (Schaeffler) SCE Series 1-3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1-3/4 in N/A 9300 lbf N/A 6300 rpm N/A 17000 lbf
00136878 N/A INA (Schaeffler) BK Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 12 mm N/A 1460 lbf N/A 19000 rpm N/A 1640 lbf
Unit of Measure
 1 2 3 4 5 »