Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
---|---|---|---|---|---|
00059327 | N/A NTN 72 Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7203DB | N/A 17 mm | N/A 0.6 mm | N/A 40 mm |
05875411 | N/A NTN 72 Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7203DF | N/A 17 mm | N/A 0.6 mm | N/A 40 mm |
04755730 | N/A NTN 72C Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7204CDF/GNP5 | N/A 20 mm | N/A 1 mm | N/A 47 mm |
02986468 | N/A NTN 72C Series 30 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7206CDB/GNP4 | N/A 30 mm | N/A 1 mm | N/A 62 mm |
03554073 | N/A NTN 72C Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7208CDB/GNP5 | N/A 40 mm | N/A 1.1 mm | N/A 80 mm |
02300668 | N/A NTN 72C Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7209CGD2/GNP4 | N/A 45 mm | N/A 1.1 mm | N/A 85 mm |
03412352 | N/A NTN 72C Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7210CDB/GNP5 | N/A 50 mm | N/A 1.1 mm | N/A 90 mm |
06220559 | N/A NTN 72C Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7211CDB/GNP4 | N/A 55 mm | N/A 1.5 mm | N/A 100 mm |
00114353 | N/A NTN 72C Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7211CT1GD2/GNP4 | N/A 55 mm | N/A 1.5 mm | N/A 100 mm |
04002412 | N/A NTN 72C Series 60 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7212CDB/GNP5 | N/A 60 mm | N/A 1.5 mm | N/A 110 mm |
06267261 | N/A NTN 72C Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7213CDB/GNP4 | N/A 65 mm | N/A 1.5 mm | N/A 120 mm |
03760798 | N/A NTN 72C Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7213CGD2/GNP4 | N/A 65 mm | N/A 1.5 mm | N/A 120 mm |
00114413 | N/A NTN 72C Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7213CT1GD2/GNP4 | N/A 65 mm | N/A 1.5 mm | N/A 120 mm |
04548135 | N/A NTN 72 Series 70 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7214T2GD2/GNP4 | N/A 70 mm | N/A 1.5 mm | N/A 125 mm |
00114475 | N/A NTN 72C Series 75 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7215CGD2/GNP4 | N/A 75 mm | N/A 1.5 mm | N/A 130 mm |
00112566 | N/A NTN 73C Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7303CGD2/GNP4 | N/A 17 mm | N/A 1 mm | N/A 47 mm |
05913807 | N/A NTN 73B Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7304DB | N/A 20 mm | N/A 1.1 mm | N/A 52 mm |
01478931 | N/A NTN 73B Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7305BDB | N/A 25 mm | N/A 1.1 mm | N/A 62 mm |
02093116 | N/A NTN 73C Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7305CGD2/GNP4 | N/A 25 mm | N/A 1.1 mm | N/A 62 mm |
00112609 | N/A NTN 73C Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7309CGD2/GNP4 | N/A 45 mm | N/A 1.5 mm | N/A 100 mm |
04397697 | N/A NTN 73B Series 120 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7324BDB/4SQT | N/A 120 mm | N/A 3 mm | N/A 260 mm |
05092604 | N/A NTN 73B Series 140 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7328BX1WGDB/GL/4SQT | N/A 140 mm | N/A 4 mm | N/A 300 mm |
05092606 | N/A NTN 73B Series 150 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7330BX1WGDB/GL/4SQT | N/A 150 mm | N/A 4 mm | N/A 320 mm |
03467767 | N/A NTN 2A Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 2A-BST35X72-1BLX#03 | N/A 35 mm | N/A 1 mm | N/A 72 mm |
05912681 | N/A NTN 70 Series 12 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7001HVDUJ84 | N/A 12 mm | N/A 0.3 mm | N/A 28 mm |