Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
---|---|---|---|---|---|
04694210 | N/A NTN HTA Series 160 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A HTA032DB/G60P4L | N/A 160 mm | N/A 2.1 mm | N/A 240 mm |
00141218 | N/A NTN BST Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A BST40X72-1BDTFTP4 | N/A 40 mm | N/A | N/A 72 mm |
07144437 | N/A NTN 70C Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7013CVDUJ84 | N/A 65 mm | N/A | N/A 100 mm |
07144448 | N/A NTN 70C Series 120 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7024CVDUJ94 | N/A 120 mm | N/A | N/A 180 mm |
07144454 | N/A NTN 72 Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7209HG1DUJ84 | N/A 45 mm | N/A | N/A 85 mm |
07144456 | N/A NTN 70 Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7011HVDUJ84 | N/A 55 mm | N/A | N/A 90 mm |
07144477 | N/A NTN 70C Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7003CVDUJ84 | N/A 17 mm | N/A | N/A 35 mm |
07144481 | N/A NTN 70C Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7007CVDUJ84 | N/A 35 mm | N/A | N/A 62 mm |
07144485 | N/A NTN 70C Series 60 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7012CVDUJ84 | N/A 60 mm | N/A | N/A 95 mm |
07144487 | N/A NTN 70C Series 70 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7014CVDUJ84 | N/A 70 mm | N/A | N/A 110 mm |
07144488 | N/A NTN 70 Series 70 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7014HVDUJ84 | N/A 70 mm | N/A | N/A 110 mm |
07144490 | N/A NTN 70 Series 80 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7016HVDUJ84 | N/A 80 mm | N/A | N/A 125 mm |
07144492 | N/A NTN 72 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7205HG1DUJ74 | N/A 25 mm | N/A | N/A 52 mm |
07144493 | N/A NTN 72C Series 30 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7206CG1DUJ84 | N/A 30 mm | N/A | N/A 62 mm |
07144494 | N/A NTN 72C Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7207CG1DUJ84 | N/A 35 mm | N/A | N/A 72 mm |
07144498 | N/A NTN 72C Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7210CG1DUJ84 | N/A 50 mm | N/A | N/A 90 mm |
07144500 | N/A NTN 72C Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7211CG1DUJ84 | N/A 55 mm | N/A | N/A 100 mm |
07144505 | N/A NTN 72C Series 110 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7222CG1DUJ74 | N/A 110 mm | N/A | N/A 200 mm |