COMPANY HEADER
Print Back
NTN Duplex Angular Contact Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Outside Diameter

03234208 N/A NTN 70C Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7011CDTP5 N/A 55 mm N/A 1.1 mm N/A 90 mm
04548117 N/A NTN 5S Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 5S-HSB010CT1DTP2 N/A 50 mm N/A 1 mm N/A 80 mm
04548139 N/A NTN BNT9 Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A BNT904DTUP N/A 20 mm N/A 0.3 mm N/A 37 mm
02093118 N/A NTN 70C Series 70 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7014CGD2/GNP4 N/A 70 mm N/A 1.1 mm N/A 110 mm
02885166 N/A NTN 72C Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7207CGD2/GNP4 N/A 35 mm N/A 1.1 mm N/A 72 mm
00114163 N/A NTN 72C Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7205CGD2/GNP4 N/A 25 mm N/A 1 mm N/A 52 mm
02093117 N/A NTN 70C Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7005CDB/GNP5 N/A 25 mm N/A 0.6 mm N/A 47 mm
03279943 N/A NTN 72C Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7209CDB/GNP5 N/A 45 mm N/A 1.1 mm N/A 85 mm
04548121 N/A NTN 70 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7005CDF/GMP4 N/A 25 mm N/A 0.6 mm N/A 47 mm
04548137 N/A NTN BNT0 Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A BNT007DTP2 N/A 35 mm N/A 1 mm N/A 62 mm
04002405 N/A NTN 70 Series 75 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7015CDB/GNP5 N/A 75 mm N/A 1.1 mm N/A 115 mm
03516293 N/A NTN 70 Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7007CDB/GNP5 N/A 35 mm N/A 1 mm N/A 62 mm
04548141 N/A NTN BNT9 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A BNT905DTUP N/A 25 mm N/A 0.3 mm N/A 42 mm
04291062 N/A NTN 73B Series 140 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7328BX1WGDB/GL/4S N/A 140 mm N/A 4 mm N/A 300 mm
04065582 N/A NTN 70 Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7008CDB/GNP4 N/A 40 mm N/A 1 mm N/A 68 mm
04435861 N/A NTN 79 Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7913CDB/GNP4 N/A 65 mm N/A 1 mm N/A 90 mm
04548122 N/A NTN 70 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7005CGD2/GLP4 N/A 25 mm N/A 0.6 mm N/A 47 mm
04773957 N/A NTN 72C Series 70 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7214CDB/GNP5 N/A 70 mm N/A 1.5 mm N/A 125 mm
00112325 N/A NTN 70 Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7011CGD2/GNP4 N/A 55 mm N/A 1.1 mm N/A 90 mm
05069564 N/A NTN 72 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7205DF N/A 25 mm N/A 1 mm N/A 52 mm
01449318 N/A NTN 72C Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7208CGD2/GNP4 N/A 40 mm N/A 1.1 mm N/A 80 mm
00113156 N/A NTN 70C Series 10 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7000CGD2/GNP4 N/A 10 mm N/A 0.3 mm N/A 26 mm
06016824 N/A NTN 70 Series 12 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7001DB/GNP5 N/A 12 mm N/A 0.3 mm N/A 28 mm
05429413 N/A NTN 70C Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7003CDB/GNP5 N/A 17 mm N/A 0.3 mm N/A 35 mm
06073327 N/A NTN 70C Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7004CDF/GNP5 N/A 20 mm N/A 0.6 mm N/A 42 mm
Unit of Measure
1 2 3 4 5 »