COMPANY HEADER
Print Back
NTN Duplex Angular Contact Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Outside Diameter

00059327 N/A NTN 72 Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7203DB N/A 17 mm N/A 0.6 mm N/A 40 mm
05875411 N/A NTN 72 Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7203DF N/A 17 mm N/A 0.6 mm N/A 40 mm
04755730 N/A NTN 72C Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7204CDF/GNP5 N/A 20 mm N/A 1 mm N/A 47 mm
02986468 N/A NTN 72C Series 30 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7206CDB/GNP4 N/A 30 mm N/A 1 mm N/A 62 mm
03554073 N/A NTN 72C Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7208CDB/GNP5 N/A 40 mm N/A 1.1 mm N/A 80 mm
02300668 N/A NTN 72C Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7209CGD2/GNP4 N/A 45 mm N/A 1.1 mm N/A 85 mm
03412352 N/A NTN 72C Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7210CDB/GNP5 N/A 50 mm N/A 1.1 mm N/A 90 mm
06220559 N/A NTN 72C Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7211CDB/GNP4 N/A 55 mm N/A 1.5 mm N/A 100 mm
00114353 N/A NTN 72C Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7211CT1GD2/GNP4 N/A 55 mm N/A 1.5 mm N/A 100 mm
04002412 N/A NTN 72C Series 60 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7212CDB/GNP5 N/A 60 mm N/A 1.5 mm N/A 110 mm
06267261 N/A NTN 72C Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7213CDB/GNP4 N/A 65 mm N/A 1.5 mm N/A 120 mm
03760798 N/A NTN 72C Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7213CGD2/GNP4 N/A 65 mm N/A 1.5 mm N/A 120 mm
00114413 N/A NTN 72C Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7213CT1GD2/GNP4 N/A 65 mm N/A 1.5 mm N/A 120 mm
04548135 N/A NTN 72 Series 70 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7214T2GD2/GNP4 N/A 70 mm N/A 1.5 mm N/A 125 mm
00114475 N/A NTN 72C Series 75 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7215CGD2/GNP4 N/A 75 mm N/A 1.5 mm N/A 130 mm
00112566 N/A NTN 73C Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7303CGD2/GNP4 N/A 17 mm N/A 1 mm N/A 47 mm
05913807 N/A NTN 73B Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7304DB N/A 20 mm N/A 1.1 mm N/A 52 mm
01478931 N/A NTN 73B Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7305BDB N/A 25 mm N/A 1.1 mm N/A 62 mm
02093116 N/A NTN 73C Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7305CGD2/GNP4 N/A 25 mm N/A 1.1 mm N/A 62 mm
00112609 N/A NTN 73C Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7309CGD2/GNP4 N/A 45 mm N/A 1.5 mm N/A 100 mm
04397697 N/A NTN 73B Series 120 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7324BDB/4SQT N/A 120 mm N/A 3 mm N/A 260 mm
05092604 N/A NTN 73B Series 140 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7328BX1WGDB/GL/4SQT N/A 140 mm N/A 4 mm N/A 300 mm
05092606 N/A NTN 73B Series 150 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7330BX1WGDB/GL/4SQT N/A 150 mm N/A 4 mm N/A 320 mm
03467767 N/A NTN 2A Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 2A-BST35X72-1BLX#03 N/A 35 mm N/A 1 mm N/A 72 mm
05912681 N/A NTN 70 Series 12 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing N/A 7001HVDUJ84 N/A 12 mm N/A 0.3 mm N/A 28 mm
Unit of Measure
1 2 3 4 5 »