Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
02249637 | N/A Brennan 5/8 Inch (in) Female O-Ring Boss x 7/8 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 5/8 in | N/A 7/8-14 | N/A 7/8 in | N/A 1-3/16-12 |
00320803 | N/A Brennan 3/4 Inch (in) Female O-Ring Boss x 7/8 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 3/4 in | N/A 1-1/16-12 | N/A 7/8 in | N/A 1-3/16-12 |
01508462 | N/A Brennan 1 Inch (in) Female O-Ring Boss x 7/8 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 1 in | N/A 1-5/16-12 | N/A 7/8 in | N/A 1-3/16-12 |
02157828 | N/A Brennan 1/4 Inch (in) Female O-Ring Boss x 1 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 1/4 in | N/A 7/16-20 | N/A 1 in | N/A 1-5/16-12 |
02481471 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 1 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 3/8 in | N/A 9/16-18 | N/A 1 in | N/A 1-5/16-12 |
02481473 | N/A Brennan 1/2 Inch (in) Female O-Ring Boss x 1 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 1/2 in | N/A 3/4-16 | N/A 1 in | N/A 1-5/16-12 |
02481474 | N/A Brennan 3/4 Inch (in) Female O-Ring Boss x 1 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 3/4 in | N/A 1-1/16-12 | N/A 1 in | N/A 1-5/16-12 |
00320818 | N/A Brennan 7/8 Inch (in) Female O-Ring Boss x 1 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 7/8 in | N/A 1-3/16-12 | N/A 1 in | N/A 1-5/16-12 |
00320823 | N/A Brennan 1 Inch (in) Female O-Ring Boss x 1 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 1 in | N/A 1-5/16-12 | N/A 1 in | N/A 1-5/16-12 |
00321452 | N/A Brennan 1-1/4 Inch (in) Female O-Ring Boss x 1 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1 in | N/A 1-5/16-12 |
02481475 | N/A Brennan 1-1/4 Inch (in) Female O-Ring Boss x 1 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1 in | N/A 1-5/16-12 |
02481476 | N/A Brennan 1-1/2 Inch (in) Female O-Ring Boss x 1 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 1 in | N/A 1-5/16-12 |
02244495 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 3/8 in | N/A 9/16-18 | N/A 1-1/4 in | N/A 1-5/8-12 |
02244465 | N/A Brennan 1/2 Inch (in) Female O-Ring Boss x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 1/2 in | N/A 3/4-16 | N/A 1-1/4 in | N/A 1-5/8-12 |
02481477 | N/A Brennan 5/8 Inch (in) Female O-Ring Boss x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 5/8 in | N/A 7/8-14 | N/A 1-1/4 in | N/A 1-5/8-12 |
02481478 | N/A Brennan 3/4 Inch (in) Female O-Ring Boss x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 3/4 in | N/A 1-1/16-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
02481479 | N/A Brennan 1 Inch (in) Female O-Ring Boss x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 1 in | N/A 1-5/16-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
00457709 | N/A Brennan 1-1/2 Inch (in) Female O-Ring Boss x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 1-1/2 in | N/A 1-7/8-12 | N/A 1-1/4 in | N/A 1-5/8-12 |
02481480 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 3/8 in | N/A 9/16-18 | N/A 1-1/2 in | N/A 1-7/8-12 |
02481481 | N/A Brennan 3/4 Inch (in) Female O-Ring Boss x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 3/4 in | N/A 1-1/16-12 | N/A 1-1/2 in | N/A 1-7/8-12 |
02481482 | N/A Brennan 1 Inch (in) Female O-Ring Boss x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 1 in | N/A 1-5/16-12 | N/A 1-1/2 in | N/A 1-7/8-12 |
02481483 | N/A Brennan 1-1/4 Inch (in) Female O-Ring Boss x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 1-1/2 in | N/A 1-7/8-12 |
02481484 | N/A Brennan 3/4 Inch (in) Female O-Ring Boss x 2 in Male O-Ring Boss End Style Straight Reducer | N/A 3/4 in | N/A 1-1/16-12 | N/A 2 in | N/A 2-1/2-12 |
01604064 | N/A Brennan 1 Inch (in) Female O-Ring Boss x 2 in Male O-Ring Boss End Style Straight Reducer | N/A 1 in | N/A 1-5/16-12 | N/A 2 in | N/A 2-1/2-12 |
01604065 | N/A Brennan 1-1/4 Inch (in) Female O-Ring Boss x 2 in Male O-Ring Boss End Style Straight Reducer | N/A 1-1/4 in | N/A 1-5/8-12 | N/A 2 in | N/A 2-1/2-12 |