Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
00320765 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00320840 | N/A Brennan 1-1/4 Inch (in) Female O-Ring Boss x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
00353392 | N/A Brennan 1/4 Inch (in) Female O-Ring Boss x 5/8 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
02186337 | N/A Brennan 5/8 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00320776 | N/A Brennan 1/2 Inch (in) Female O-Ring Boss x 5/8 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00320781 | N/A Brennan 3/4 Inch (in) Female O-Ring Boss x 5/8 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00320758 | N/A Brennan 1/2 Inch (in) Female O-Ring Boss x 3/8 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00329272 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 5/8 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00320825 | N/A Brennan 3/4 Inch (in) Female O-Ring Boss x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
00444736 | N/A Brennan 1 Inch (in) Female O-Ring Boss x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
01541461 | N/A Brennan 5/8 Inch (in) Female O-Ring Boss x 1 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
00320808 | N/A Brennan 1/2 Inch (in) Female O-Ring Boss x 1 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
00320793 | N/A Brennan 5/8 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
00320754 | N/A Brennan 1/4 Inch (in) Female O-Ring Boss x 3/8 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00445574 | N/A Brennan 3/4 Inch (in) Female O-Ring Boss x 1-1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
00320750 | N/A Brennan 3/8 Inch (in) Female O-Ring Boss x 1/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
01627302 | N/A Brennan 1/2 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00320787 | N/A Brennan 1/2 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
01378612 | N/A Brennan 3/4 Inch (in) Female O-Ring Boss x 3/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
00320830 | N/A Brennan 1 Inch (in) Female O-Ring Boss x 1-1/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
00320812 | N/A Brennan 3/4 Inch (in) Female O-Ring Boss x 1 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
00353389 | N/A Brennan 1/4 Inch (in) Female O-Ring Boss x 1/2 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
07288341 | N/A Brennan 1/4 Inch (in) Female O-Ring Boss x 1/8 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 5/16-24 |
02481450 | N/A Brennan 1/4 Inch (in) Female O-Ring Boss x 3/16 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 3/16 in | End 2 Thread Size N/A 3/8-24 |
02582682 | N/A Brennan 1/8 Inch (in) Female O-Ring Boss x 1/4 Inch (in) Male O-Ring Boss End Style Straight Reducer | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 5/16-24 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |