COMPANY HEADER
Print Back
Precision Twist Drill® 25 Millimeter (mm) Cut Length and 11 Millimeter (mm) Mill Diameter Ball End Mill (01692082)
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Length of Cut

Overall Length

Shank Diameter

01692342 N/A Precision Twist Drill® 1 Inch (in) Cut Length and 1/2 Inch (in) Mill Diameter Ball End Mill N/A 002360 N/A 1 in N/A 4 in N/A 1/2 in
01692335 N/A Precision Twist Drill® 9/16 Inch (in) Cut Length and 7/32 Inch (in) Mill Diameter Ball End Mill N/A 002353 N/A 9/16 in N/A 3 in N/A 3/8 in
01692329 N/A Precision Twist Drill® 3/4 Inch (in) Cut Length and 3/8 Inch (in) Mill Diameter Ball End Mill N/A 002308 N/A 3/4 in N/A 3-1/2 in N/A 3/8 in
01692082 N/A Precision Twist Drill® 25 Millimeter (mm) Cut Length and 11 Millimeter (mm) Mill Diameter Ball End Mill N/A 001332 N/A 25 mm N/A 70 mm N/A 11 mm
01692075 N/A Precision Twist Drill® 1-1/2 Inch (in) Cut Length and 1 Inch (in) Mill Diameter Ball End Mill N/A 001325 N/A 1-1/2 in N/A 4 in N/A 1 in
01692068 N/A Precision Twist Drill® 1 Inch (in) Cut Length and 7/16 Inch (in) Mill Diameter Ball End Mill N/A 001318 N/A 1 in N/A 2-1/2 in N/A 7/16 in
01692051 N/A Precision Twist Drill® 1/4 Inch (in) Cut Length and 5/64 Inch (in) Mill Diameter Ball End Mill N/A 001301 N/A 1/4 in N/A 1-1/2 in N/A 1/8 in
01692017 N/A Precision Twist Drill® 25 Millimeter (mm) Cut Length and 11 Millimeter (mm) Mill Diameter Ball End Mill N/A 001240 N/A 25 mm N/A 70 mm N/A 11 mm
01692010 N/A Precision Twist Drill® 14 Millimeter (mm) Cut Length and 4.5 Millimeter (mm) Mill Diameter Ball End Mill N/A 001233 N/A 14 mm N/A 50 mm N/A 5 mm
01691998 N/A Precision Twist Drill® 1 Inch (in) Cut Length and 1/2 Inch (in) Mill Diameter Ball End Mill N/A 001219 N/A 1 in N/A 3 in N/A 1/2 in
01691980 N/A Precision Twist Drill® 3/8 Inch (in) Cut Length and 3/32 Inch (in) Mill Diameter Ball End Mill N/A 001202 N/A 3/8 in N/A 1-1/2 in N/A 1/8 in
Unit of Measure
1