COMPANY HEADER
Print Back
Tsubaki (UST) 0.5000 Inch (in) Length Through Finished Bore Sprocket (01501892)
Unit of Measure
« 6 7 

Item #

Item Name

Bore Diameter

Bore Type

Chain Pitch Size

Length Through Bore

00195603 N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/4 in N/A 1.2500 in
00184364 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 3/4 in N/A 1-1/2 in
00184427 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 3/4 in N/A 1-1/2 in
00171953 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/4 in N/A 1-1/2 in
00184481 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 3/4 in N/A 1-1/2 in
01443927 N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/4 in N/A 1.2500 in
00184545 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 3/4 in N/A 1-1/2 in
00171985 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/4 in N/A 1-1/2 in
00184634 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 3/4 in N/A 1-1/2 in
00184732 N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 3/4 in N/A 1.2500 in
00184936 N/A Tsubaki (UST) 1.7500 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 3/4 in N/A 1-3/4 in
00187201 N/A Tsubaki (UST) 1.7500 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/4 in N/A 1-3/4 in
00193791 N/A Tsubaki (UST) 1.7500 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 3/4 in N/A 1-3/4 in
00170834 N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/4 in N/A 1.2500 in
00172063 N/A Tsubaki (UST) 1.6250 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1 in N/A 1.6250 in
00172100 N/A Tsubaki (UST) 1.6250 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1 in N/A 1.6250 in
00172169 N/A Tsubaki (UST) 1.6250 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1 in N/A 1.6250 in
00172244 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1 in N/A 1-1/2 in
00172333 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1 in N/A 1-1/2 in
00172421 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1 in N/A 1-1/2 in
00172516 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1 in N/A 1-1/2 in
00172571 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 1 in N/A 1-1/2 in
00172577 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1 in N/A 1-1/2 in
01506631 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 2.0000 in N/A Finished with Keyway N/A 1 in N/A 1-1/2 in
00172638 N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1 in N/A 1-1/2 in
Unit of Measure
« 6 7