COMPANY HEADER
Print Back
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Stud Diameter

00088452 N/A PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.1875 in N/A 0.5930 in N/A 2.5000 in N/A 1.0000 in
00088505 N/A PCI Procal Inc. FTR Series 8.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 8.9375 in N/A 0.7180 in N/A 8.0000 in N/A 2.5000 in
00088462 N/A PCI Procal Inc. FTR Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.9375 in N/A 0.5930 in N/A 3.0000 in N/A 1.2500 in
00088486 N/A PCI Procal Inc. FTRE Series 4.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 5.4375 in N/A 0.5930 in N/A 4.5000 in N/A 1.2500 in
00088454 N/A PCI Procal Inc. FTRE Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.1875 in N/A 0.5930 in N/A 2.5000 in N/A 1.0000 in
00088449 N/A PCI Procal Inc. FTRE Series 2.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.9375 in N/A 0.5930 in N/A 2.2500 in N/A 0.8750 in
02171197 N/A PCI Procal Inc. FTRE Series 6.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 6.9375 in N/A 0.7180 in N/A 6.0000 in N/A 2.5000 in
02171196 N/A PCI Procal Inc. FTRE Series 5.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 5.9375 in N/A 0.7180 in N/A 5.0000 in N/A 2.0000 in
00088457 N/A PCI Procal Inc. FTR Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.4375 in N/A 0.5930 in N/A 2.7500 in N/A 1.0000 in
00088444 N/A PCI Procal Inc. FTRE Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.6875 in N/A 0.5930 in N/A 2.0000 in N/A 1.1875 in
02171190 N/A PCI Procal Inc. FTR Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.5625 in N/A 0.2190 in N/A 1.2500 in N/A 0.5000 in
00088479 N/A PCI Procal Inc. FTRE Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.9375 in N/A 0.5930 in N/A 4.0000 in N/A 1.2500 in
00088408 N/A PCI Procal Inc. CIR Series 3.5625 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5625 in N/A 1.0000 in
00088469 N/A PCI Procal Inc. FTRE Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.1875 in N/A 0.5930 in N/A 3.2500 in N/A 1.2500 in
00088467 N/A PCI Procal Inc. FTR Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.1875 in N/A 0.5930 in N/A 3.2500 in N/A 1.2500 in
01370825 N/A PCI Procal Inc. CIRE Series 2.5625 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5625 in N/A 1.1875 in
02171195 N/A PCI Procal Inc. FTRE Series 1.3750 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.6875 in N/A 0.2190 in N/A 1.3750 in N/A 0.5000 in
00088433 N/A PCI Procal Inc. FTR Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.0000 in N/A 0.3430 in N/A 1.5000 in N/A 0.5000 in
01370826 N/A PCI Procal Inc. CIRE Series 3.5625 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5625 in N/A 1.1875 in
00088403 N/A PCI Procal Inc. CIR Series 2.5625 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5625 in N/A 0.8750 in
02171191 N/A PCI Procal Inc. FTR Series 1.3750 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.6875 in N/A 0.2190 in N/A 1.3750 in N/A 0.5000 in
00088407 N/A PCI Procal Inc. CIR Series 3.5625 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5625 in N/A 0.8750 in
00088437 N/A PCI Procal Inc. FTR Series 1.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.4375 in N/A 0.3430 in N/A 1.7500 in N/A 0.7500 in
00088431 N/A PCI Procal Inc. FTRE Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.1875 in N/A 0.3430 in N/A 1.5000 in N/A 0.8750 in
00088493 N/A PCI Procal Inc. FTR Series 6.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 6.9375 in N/A 0.7180 in N/A 6.0000 in N/A 2.5000 in
Unit of Measure
1 2 3 4 5 »