COMPANY HEADER
Print Back
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Stud Diameter

07147379 N/A PCI Procal Inc. FFTRE Series 1.3750 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.3750 in N/A 0.5000 in
07147380 N/A PCI Procal Inc. FFTRE Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.5000 in N/A 0.6250 in
07147381 N/A PCI Procal Inc. FFTRE Series 1.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.7500 in N/A 0.7500 in
07147382 N/A PCI Procal Inc. FFTRE Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.0000 in N/A 0.8750 in
07147383 N/A PCI Procal Inc. FFTRE Series 2.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.2500 in N/A 0.8750 in
07139289 N/A PCI Procal Inc. FFTRE Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5000 in N/A 1.0000 in
09362973 N/A PCI Procal Inc. FFTRE Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5000 in N/A 1.0000 in
07147385 N/A PCI Procal Inc. FFTRE Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.7500 in N/A 1.0000 in
09362974 N/A PCI Procal Inc. FFTRE Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.7500 in N/A 1.0000 in
09362975 N/A PCI Procal Inc. FFTRE Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.0000 in N/A 1.2500 in
07147386 N/A PCI Procal Inc. FFTRE Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.0000 in N/A 1.2500 in
09362976 N/A PCI Procal Inc. FFTRE Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.2500 in N/A 1.2500 in
07147387 N/A PCI Procal Inc. FFTRE Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.2500 in N/A 1.2500 in
09362977 N/A PCI Procal Inc. FFTRE Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5000 in N/A 1.2500 in
07147388 N/A PCI Procal Inc. FFTRE Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5000 in N/A 1.2500 in
09362978 N/A PCI Procal Inc. FFTRE Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.0000 in N/A 1.2500 in
07147389 N/A PCI Procal Inc. FFTRE Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.0000 in N/A 1.2500 in
07147390 N/A PCI Procal Inc. FFTRE Series 4.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.5000 in N/A 1.2500 in
07147391 N/A PCI Procal Inc. FFTRE Series 4.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.7500 in N/A 1.2500 in
07147392 N/A PCI Procal Inc. FFTRE Series 5.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 5.0000 in N/A 2.0000 in
07147393 N/A PCI Procal Inc. FFTRE Series 6.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 6.0000 in N/A 2.5000 in
09362984 N/A PCI Procal Inc. FFTRE-R Series 1.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.7500 in N/A 0.7500 in
09362991 N/A PCI Procal Inc. FFTRE-R Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.0000 in N/A 1.2500 in
09363018 N/A PCI Procal Inc. FFTRE-SS Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5000 in N/A 1.2500 in
09363031 N/A PCI Procal Inc. FFTRE-HT Series 1.1900 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.1900 in N/A 0.7500 in
Unit of Measure
1 2 3 4 5 »