COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Axial Dynamic Load Capacity

Axial Static Load Capacity

Inner Ring Width

00109384 N/A RBC® KAA Series 1.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KAA15XL0 N/A 770 lbf N/A 1000 lbf N/A 0.1875 in
00109406 N/A RBC® KA Series 2.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA020XP0 N/A 1230 lbf N/A 1710 lbf N/A 0.2500 in
00109451 N/A RBC® KA Series 3.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA030XP0 N/A 1410 lbf N/A 2470 lbf N/A 0.2500 in
00109473 N/A RBC® KA Series 3.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA035XP0 N/A 1480 lbf N/A 2850 lbf N/A 0.2500 in
00109497 N/A RBC® KA Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA040XP0 N/A 1550 lbf N/A 3220 lbf N/A 0.2500 in
00109518 N/A RBC® KA Series 4.2500 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA042XP0 N/A 1590 lbf N/A 3410 lbf N/A 0.2500 in
00109539 N/A RBC® KA Series 4.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA045XP0 N/A 1610 lbf N/A 3600 lbf N/A 0.2500 in
00109582 N/A RBC® KA Series 5.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA050XP0 N/A 1680 lbf N/A 3980 lbf N/A 0.2500 in
00109621 N/A RBC® KA Series 6.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA060XP0 N/A 2540 lbf N/A 6400 lbf N/A 0.2500 in
00109656 N/A RBC® KA Series 7.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA070XP0 N/A 2660 lbf N/A 7420 lbf N/A 0.2500 in
00109673 N/A RBC® KA Series 7.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA075XP0 N/A 2730 lbf N/A 7920 lbf N/A 0.2500 in
00109690 N/A RBC® KA Series 8.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA080XP0 N/A 2790 lbf N/A 8430 lbf N/A 0.2500 in
00109707 N/A RBC® KA Series 9.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA090XP0 N/A 2890 lbf N/A 9450 lbf N/A 0.2500 in
00109724 N/A RBC® KA Series 10.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA100XP0 N/A 3080 lbf N/A 10460 lbf N/A 0.2500 in
00109758 N/A RBC® KA Series 12.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA120XP0 N/A 2450 lbf N/A 9300 lbf N/A 0.2500 in
00109776 N/A RBC® KB Series 2.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KB020XP0 N/A 1740 lbf N/A 2340 lbf N/A 0.3125 in
00109796 N/A RBC® KB Series 2.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KB025XP0 N/A 1880 lbf N/A 2840 lbf N/A 0.3125 in
00109836 N/A RBC® KB Series 3.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KB035XP0 N/A 2100 lbf N/A 3860 lbf N/A 0.3125 in
00109854 N/A RBC® KB Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KB040XP0 N/A 2210 lbf N/A 4370 lbf N/A 0.3125 in
00109875 N/A RBC® KB Series 4.2500 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KB042XP0 N/A 2230 lbf N/A 4570 lbf N/A 0.3125 in
00109929 N/A RBC® KB Series 5.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KB050XP0 N/A 2380 lbf N/A 5380 lbf N/A 0.3125 in
00109967 N/A RBC® KB Series 6.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KB060XP0 N/A 3220 lbf N/A 7660 lbf N/A 0.3125 in
00110003 N/A RBC® KB Series 7.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KB070XP0 N/A 3420 lbf N/A 8870 lbf N/A 0.3125 in
00110039 N/A RBC® KB Series 8.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KB080XP0 N/A 3560 lbf N/A 10070 lbf N/A 0.3125 in
00110057 N/A RBC® KB Series 9.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KB090XP0 N/A 3690 lbf N/A 11270 lbf N/A 0.3125 in
Unit of Measure
1 2 3 4 5 »