COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Axial Dynamic Load Capacity

Axial Static Load Capacity

Inner Ring Width

00110113 N/A RBC® KC Series 4.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KC045XP0 N/A 2920 lbf N/A 5860 lbf N/A 0.3750 in
00110131 N/A RBC® KC Series 4.7500 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KC047XP0 N/A 2970 lbf N/A 6160 lbf N/A 0.3750 in
00110169 N/A RBC® KC Series 5.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KC055XP0 N/A 3120 lbf N/A 7060 lbf N/A 0.3750 in
00110190 N/A RBC® KC Series 6.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KC060XP0 N/A 5610 lbf N/A 11120 lbf N/A 0.3750 in
00110208 N/A RBC® KC Series 6.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KC065XP0 N/A 5740 lbf N/A 11970 lbf N/A 0.3750 in
00110226 N/A RBC® KC Series 7.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KC070XP0 N/A 5880 lbf N/A 12830 lbf N/A 0.3750 in
00110243 N/A RBC® KC Series 7.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KC075XP0 N/A 6060 lbf N/A 13680 lbf N/A 0.3750 in
00110260 N/A RBC® KC Series 8.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KC080XP0 N/A 6170 lbf N/A 14540 lbf N/A 0.3750 in
00110277 N/A RBC® KC Series 9.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KC090XP0 N/A 6410 lbf N/A 16250 lbf N/A 0.3750 in
00110294 N/A RBC® KC Series 10.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KC100XP0 N/A 6680 lbf N/A 17960 lbf N/A 0.3750 in
00110329 N/A RBC® KC Series 12.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KC120XP0 N/A 4420 lbf N/A 14880 lbf N/A 0.3750 in
00110348 N/A RBC® KD Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD040XP0 N/A 4890 lbf N/A 7700 lbf N/A 0.5000 in
00110366 N/A RBC® KD Series 4.2500 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD042XP0 N/A 4920 lbf N/A 7980 lbf N/A 0.5000 in
00110384 N/A RBC® KD Series 4.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD045XP0 N/A 5080 lbf N/A 8550 lbf N/A 0.5000 in
00110402 N/A RBC® KD Series 4.7500 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD047XP0 N/A 5130 lbf N/A 8840 lbf N/A 0.5000 in
00110442 N/A RBC® KD Series 5.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD055XP0 N/A 5450 lbf N/A 10260 lbf N/A 0.5000 in
00110460 N/A RBC® KD Series 6.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD060XP0 N/A 10150 lbf N/A 19050 lbf N/A 0.5000 in
00110478 N/A RBC® KD Series 6.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD065XP0 N/A 10380 lbf N/A 20460 lbf N/A 0.5000 in
00110532 N/A RBC® KD Series 8.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD080XP0 N/A 11190 lbf N/A 24690 lbf N/A 0.5000 in
00110584 N/A RBC® KD Series 11.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD110XP0 N/A 6830 lbf N/A 19670 lbf N/A 0.5000 in
00110607 N/A RBC® KD Series 14.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD140XP0 N/A 7670 lbf N/A 24800 lbf N/A 0.5000 in
00110618 N/A RBC® KD Series 18.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD180XP0 N/A 9030 lbf N/A 31640 lbf N/A 0.5000 in
00110632 N/A RBC® KF Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF040XP0 N/A 8830 lbf N/A 13400 lbf N/A 0.7500 in
00110684 N/A RBC® KF Series 4.7500 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF047XP0 N/A 9380 lbf N/A 15520 lbf N/A 0.7500 in
00110702 N/A RBC® KF Series 5.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF050XP0 N/A 9520 lbf N/A 16220 lbf N/A 0.7500 in
Unit of Measure
1 2 3 4 5 »