COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Axial Dynamic Load Capacity

Axial Static Load Capacity

Inner Ring Width

00110738 N/A RBC® KF Series 6.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF060XP0 N/A 18290 lbf N/A 28730 lbf N/A 0.7500 in
00110792 N/A RBC® KF Series 7.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF075XP0 N/A 19460 lbf N/A 34200 lbf N/A 0.7500 in
00110811 N/A RBC® KF Series 8.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF080XP0 N/A 20230 lbf N/A 36940 lbf N/A 0.7500 in
00110829 N/A RBC® KF Series 9.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF090XP0 N/A 21020 lbf N/A 41040 lbf N/A 0.7500 in
00110866 N/A RBC® KF Series 11.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF110XP0 N/A 12490 lbf N/A 33150 lbf N/A 0.7500 in
00110884 N/A RBC® KF Series 12.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF120XP0 N/A 13190 lbf N/A 35970 lbf N/A 0.7500 in
00110901 N/A RBC® KF Series 14.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF140XP0 N/A 14530 lbf N/A 41620 lbf N/A 0.7500 in
00110917 N/A RBC® KG Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG040XP0 N/A 15150 lbf N/A 20520 lbf N/A 1.0000 in
00110934 N/A RBC® KG Series 4.2500 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG042XP0 N/A 15150 lbf N/A 20520 lbf N/A 1.0000 in
00110951 N/A RBC® KG Series 4.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG045XP0 N/A 15820 lbf N/A 21890 lbf N/A 1.0000 in
00111001 N/A RBC® KG Series 5.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG055XP0 N/A 1780 lbf N/A 4740 lbf N/A 1.0000 in
00111019 N/A RBC® KG Series 6.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG060XP0 N/A 1840 lbf N/A 5120 lbf N/A 1.0000 in
00111056 N/A RBC® KG Series 7.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG070XP0 N/A 1890 lbf N/A 5880 lbf N/A 1.0000 in
00111110 N/A RBC® KG Series 9.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG090XP0 N/A 2180 lbf N/A 7780 lbf N/A 1.0000 in
00111147 N/A RBC® KG Series 11.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG110XP0 N/A 22530 lbf N/A 49250 lbf N/A 1.0000 in
00111205 N/A RBC® KG Series 16.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG160XP0 N/A 25510 lbf N/A 69770 lbf N/A 1.0000 in
00111224 N/A RBC® KG Series 18.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG180XP0 N/A 27410 lbf N/A 77980 lbf N/A 1.0000 in
00111242 N/A RBC® KG Series 20.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG200XP0 N/A 29300 lbf N/A 86180 lbf N/A 1.0000 in
00111265 N/A RBC® KG Series 25.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG250XP0 N/A 33780 lbf N/A 106700 lbf N/A 1.0000 in
00111271 N/A RBC® KG Series 30.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG300XP0 N/A 37980 lbf N/A 127200 lbf N/A 1.0000 in
00109363 N/A RBC® KAA Series 1.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KAA10XL0 N/A 680 lbf N/A 730 lbf N/A 0.1875 in
00109429 N/A RBC® KA Series 2.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA025XP0 N/A 1320 lbf N/A 2090 lbf N/A 0.2500 in
00109601 N/A RBC® KA Series 5.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA055XP0 N/A 1720 lbf N/A 4360 lbf N/A 0.2500 in
00109639 N/A RBC® KA Series 6.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA065XP0 N/A 2590 lbf N/A 6910 lbf N/A 0.2500 in
00109741 N/A RBC® KA Series 11.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KA110XP0 N/A 2320 lbf N/A 8540 lbf N/A 0.2500 in
Unit of Measure
1 2 3 4 5 »