COMPANY HEADER
Print Back
RBC® Thin-Section Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Axial Dynamic Load Capacity

Axial Static Load Capacity

Inner Ring Width

00109893 N/A RBC® KB Series 4.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KB045XP0 N/A 2300 lbf N/A 4880 lbf N/A 0.3125 in
00109947 N/A RBC® KB Series 5.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KB055XP0 N/A 2460 lbf N/A 5890 lbf N/A 0.3125 in
00109985 N/A RBC® KB Series 6.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KB065XP0 N/A 3300 lbf N/A 8270 lbf N/A 0.3125 in
00110075 N/A RBC® KC Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KC040XP0 N/A 2810 lbf N/A 5260 lbf N/A 0.3750 in
00110095 N/A RBC® KC Series 4.2500 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KC042XP0 N/A 2870 lbf N/A 5560 lbf N/A 0.3750 in
00110312 N/A RBC® KC Series 11.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KC110XP0 N/A 4180 lbf N/A 13680 lbf N/A 0.3750 in
00110496 N/A RBC® KD Series 7.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD070XP0 N/A 10640 lbf N/A 21870 lbf N/A 0.5000 in
00110514 N/A RBC® KD Series 7.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD075XP0 N/A 10930 lbf N/A 23280 lbf N/A 0.5000 in
00110550 N/A RBC® KD Series 9.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD090XP0 N/A 11630 lbf N/A 27510 lbf N/A 0.5000 in
00110567 N/A RBC® KD Series 10.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD100XP0 N/A 12100 lbf N/A 30330 lbf N/A 0.5000 in
00110601 N/A RBC® KD Series 12.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD120XP0 N/A 7080 lbf N/A 21380 lbf N/A 0.5000 in
00110649 N/A RBC® KF Series 4.2500 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF042XP0 N/A 8990 lbf N/A 14110 lbf N/A 0.7500 in
00110666 N/A RBC® KF Series 4.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF045XP0 N/A 9180 lbf N/A 14810 lbf N/A 0.7500 in
00110720 N/A RBC® KF Series 5.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF055XP0 N/A 9820 lbf N/A 17630 lbf N/A 0.7500 in
00110774 N/A RBC® KF Series 7.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF070XP0 N/A 19330 lbf N/A 32830 lbf N/A 0.7500 in
00110848 N/A RBC® KF Series 10.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KF100XP0 N/A 21790 lbf N/A 45140 lbf N/A 0.7500 in
00110967 N/A RBC® KG Series 4.7500 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG047XP0 N/A 16470 lbf N/A 23260 lbf N/A 1.0000 in
00110984 N/A RBC® KG Series 5.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG050XP0 N/A 17110 lbf N/A 24620 lbf N/A 1.0000 in
00111038 N/A RBC® KG Series 6.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG065XP0 N/A 1850 lbf N/A 5500 lbf N/A 1.0000 in
00111074 N/A RBC® KG Series 7.5000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG075XP0 N/A 1970 lbf N/A 6260 lbf N/A 1.0000 in
00111128 N/A RBC® KG Series 10.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG100XP0 N/A 21790 lbf N/A 45140 lbf N/A 1.0000 in
00111168 N/A RBC® KG Series 12.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG120XP0 N/A 23180 lbf N/A 53350 lbf N/A 1.0000 in
00111288 N/A RBC® KG Series 35.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG350XP0 N/A 41970 lbf N/A 147700 lbf N/A 1.0000 in
00111305 N/A RBC® KG Series 40.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KG400XP0 N/A 45770 lbf N/A 168300 lbf N/A 1.0000 in
06897849 N/A RBC® KD Series 16.0000 Inch (in) Inside Diameter Four-Point Contact Bearing N/A KD160XP0 N/A 8360 lbf N/A 28220 lbf N/A 0.5000 in
Unit of Measure
1 2 3 4 5 »