Item # |
Item Name |
Manufacturer Part Number |
Material |
Maximum Pressure |
Number of Stations |
---|---|---|---|---|---|
00801538 | N/A Daman 3 Number of Station Header Block | N/A AH0000308S | N/A Aluminum | N/A 3000 psi | N/A 3 |
00801571 | N/A Daman 3 Number of Station Header Block | N/A AH0000312S | N/A Aluminum | N/A 3000 psi | N/A 3 |
02334202 | N/A Daman 3 Number of Station Header Block | N/A AH0000306P | N/A Aluminum | N/A 3000 psi | N/A 3 |
03467001 | N/A Daman 4 Number of Station Header Block | N/A AH0000408S | N/A Aluminum | N/A 3000 psi | N/A 4 |
05365806 | N/A Daman 2 Number of Station Header Block | N/A AH1800212S | N/A Aluminum | N/A 3000 psi | N/A 2 |
05391015 | N/A Daman 2 Number of Station Header Block | N/A AH1800206S | N/A Aluminum | N/A 3000 psi | N/A 2 |