COMPANY HEADER
Print Back
04Z-04S_C--1000x1000_300dpi-_Ready-Lok-Male-Connector
Fitting-Ready-Lok-Male-Connector_2
Unit of Measure
1 

Catalog Number

List Price

Product Length

End Size 1

Hose Cut off Factor

Hose Dash Size

Inside Diameter

12Z-12S $163.86 N/A 2.56 in N/A 3/4 in N/A 1.37 in N/A -12 N/A 0.61 in
08Z-08S $240.09 N/A 2.52 in N/A 1/2 in N/A 1.35 in N/A -8 N/A 0.38 in
16Z-16S $117.22 N/A 2.95 in N/A 1 in N/A 1.60 in N/A -16 N/A 0.81 in
04Z-04S $121.74 N/A 2.18 in N/A 1/4 in N/A 1.26 in N/A -4 N/A 0.17 in
Unit of Measure
1