COMPANY HEADER
Print Back
Deltrol Hydraulic Check Valves
Unit of Measure
1 2 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Maximum Flow Rate

Maximum Operating Pressure

00911417 N/A Deltrol 63.5 Millimeter (mm) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A EDC25SS N/A 10 gpm N/A 5000 psi
00275974 N/A Deltrol 37.4 Millimeter (mm) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A CP10B N/A 1.5 gpm N/A 2000 psi
00920814 N/A Deltrol 5-11/16 Inch (in) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A MOC20S N/A 5 gpm N/A 3000 psi
00275416 N/A Deltrol 74.7 Millimeter (mm) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A C35B N/A 12 gpm N/A 2000 psi
00276054 N/A Deltrol 82.6 Millimeter (mm) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A EDC35S N/A 20 gpm N/A 5000 psi
00907713 N/A Deltrol 2-1/4 Inch (in) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A CMMQ35B N/A 15 gpm N/A 2000 psi
00907642 N/A Deltrol 1-3/8 Inch (in) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A CMMQ20B N/A 2.5 gpm N/A 2000 psi
00907945 N/A Deltrol 2-1/16 Inch (in) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A CMM30S N/A 10 gpm N/A 3000 psi
00907492 N/A Deltrol 1-5/8 Inch (in) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A CMMO25B N/A 6 gpm N/A 2000 psi
00907689 N/A Deltrol 1-3/8 Inch (in) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A CMMO20SS2 N/A 2.5 gpm N/A 3000 psi
00907878 N/A Deltrol 1-5/8 Inch (in) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A CMM25B N/A 6 gpm N/A 2000 psi
00279232 N/A Deltrol 114.3 Millimeter (mm) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A EC40B N/A 55 gpm N/A 2000 psi
00907727 N/A Deltrol 2-1/16 Inch (in) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A CMMQ30S N/A 10 gpm N/A 3000 psi
00907704 N/A Deltrol 2-1/16 Inch (in) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A CMMQ30B N/A 10 gpm N/A 2000 psi
00907809 N/A Deltrol 1-3/8 Inch (in) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A CMM20B N/A 2.5 gpm N/A 2000 psi
00279234 N/A Deltrol 114.3 Millimeter (mm) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A EC40S N/A 55 gpm N/A 5000 psi
00275427 N/A Deltrol 2-1/4 Inch (in) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A C25S N/A 5 gpm N/A 5000 psi
00276034 N/A Deltrol 63.5 Millimeter (mm) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A EDC25B N/A 10 gpm N/A 2000 psi
00911518 N/A Deltrol 73.1 Millimeter (mm) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A EDC30SS N/A 12 gpm N/A 5000 psi
00907786 N/A Deltrol 31/32 Inch (in) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A CMM10B1 N/A 1 gpm N/A 2000 psi
00275444 N/A Deltrol 67.5 Millimeter (mm) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A C30SS N/A 8 gpm N/A 5000 psi
00907922 N/A Deltrol 2-1/16 Inch (in) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A CMM30B N/A 10 gpm N/A 2000 psi
00907755 N/A Deltrol 31/32 Inch (in) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A CMM010B1 N/A 1 gpm N/A 2000 psi
00907522 N/A Deltrol 1-5/8 Inch (in) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A CMM25S N/A 6 gpm N/A 2000 psi
00276047 N/A Deltrol 63.5 Millimeter (mm) Overall Length Hydraulic Check Valve N/A Deltrol Fluid Products N/A EDC25S N/A 10 gpm N/A 5000 psi
Unit of Measure
1 2