Item # |
Item Name |
Supplier Name |
Maximum Flow Rate |
Maximum Operating Pressure |
---|---|---|---|---|
00924166 | N/A Deltrol 2-3/8 Inch (in) Overall Length Hydraulic Needle Valve | N/A Deltrol Fluid Products | N/A 3 gpm | N/A 500 psi |
00921264 | N/A Deltrol 2 Inch (in) Overall Length Hydraulic Needle Valve | N/A Deltrol Fluid Products | N/A 3.2 gpm | N/A 5000 psi |
00922778 | N/A Deltrol 1-5/16 Inch (in) Overall Length Hydraulic Needle Valve | N/A Deltrol Fluid Products | N/A 3.2 gpm | N/A 5000 psi |
00924150 | N/A Deltrol 1-3/4 Inch (in) Overall Length Hydraulic Needle Valve | N/A Deltrol Fluid Products | N/A 1.5 gpm | N/A 1000 psi |