Item # |
Item Name |
Bore Diameter |
Coupling Length |
Length Through Bore |
Maximum Transmitted Torque |
---|---|---|---|---|---|
04298245 | N/A Climax Metal 1.1875 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 1.1875 in | N/A 2.0470 in | N/A 1.8900 in | N/A 846 ft·lb |
02771447 | N/A Climax Metal 150 Millimeter (mm) Bore Diameter and 200 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 150 mm | N/A 5.1180 in | N/A 4.5670 in | N/A 56353 ft·lb |
02771454 | N/A Climax Metal 65 Millimeter (mm) Bore Diameter and 95 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 65 mm | N/A 2.9130 in | N/A 2.5980 in | N/A 4937 ft·lb |
04298260 | N/A Climax Metal 2.2500 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 2-1/4 in | N/A 3.2870 in | N/A 3.0710 in | N/A 4618 ft·lb |
02771446 | N/A Climax Metal 3.9375 Inch (in) Bore Diameter and 5.7087 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 3.9375 in | N/A 4.4880 in | N/A 4.0160 in | N/A 20486 ft·lb |
04298246 | N/A Climax Metal 1.2500 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 1-1/4 in | N/A 2.0470 in | N/A 1.8900 in | N/A 891 ft·lb |
04298240 | N/A Climax Metal 0.8750 Inch (in) Bore Diameter and 2.3622 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 0.8750 in | N/A 1.7320 in | N/A 1.5750 in | N/A 390 ft·lb |
04298259 | N/A Climax Metal 2.1875 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 2.1875 in | N/A 3.2870 in | N/A 3.0710 in | N/A 4490 ft·lb |
02771647 | N/A Climax Metal 75 Millimeter (mm) Bore Diameter and 138 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 75 mm | N/A 1.4290 in | N/A 1.2205 in | N/A 31714 ft·lb |
02771606 | N/A Climax Metal 1.9375 Inch (in) Bore Diameter and 3.1496 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 1.9375 in | N/A 2.9130 in | N/A 2.5980 in | N/A 2990 ft·lb |
02771645 | N/A Climax Metal 55 Millimeter (mm) Bore Diameter and 100 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 55 mm | N/A 1.2990 in | N/A 1.1420 in | N/A 16522 ft·lb |
02771722 | N/A Climax Metal 300 Millimeter (mm) Bore Diameter and 485 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 300 mm | N/A 6.0040 in | N/A 5.5120 in | N/A 683060 ft·lb |
02771704 | N/A Climax Metal 36 Millimeter (mm) Bore Diameter and 72 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 36 mm | N/A 1.0240 in | N/A 0.8661 in | N/A 8746 ft·lb |
02771873 | N/A Climax Metal 55 Millimeter (mm) Bore Diameter and 85 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 55 mm | N/A 2.9130 in | N/A 2.5980 in | N/A 3760 ft·lb |
04298309 | N/A Climax Metal 185 Millimeter (mm) Bore Diameter and 330 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 185 mm | N/A 4.8030 in | N/A 4.4090 in | N/A 368198 ft·lb |
04298244 | N/A Climax Metal 1.1250 Inch (in) Bore Diameter and 2.5984 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 1.1250 in | N/A 1.8890 in | N/A 1.7320 in | N/A 701 ft·lb |
04298275 | N/A Climax Metal 3.5000 Inch (in) Bore Diameter and 7.2834 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 3.5000 in | N/A 4.8820 in | N/A 4.5670 in | N/A 16239 ft·lb |
02771612 | N/A Climax Metal 2.6250 Inch (in) Bore Diameter and 4.3307 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 2.6250 in | N/A 3.5430 in | N/A 3.1500 in | N/A 8313 ft·lb |
04298241 | N/A Climax Metal 0.9375 Inch (in) Bore Diameter and 2.3622 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 0.9375 in | N/A 1.7320 in | N/A 1.5750 in | N/A 418 ft·lb |
02771706 | N/A Climax Metal 80 Millimeter (mm) Bore Diameter and 145 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 80 mm | N/A 1.4290 in | N/A 1.2205 in | N/A 34701 ft·lb |
02771633 | N/A Climax Metal 5.9375 Inch (in) Bore Diameter and 7.8740 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 5.9375 in | N/A 5.1180 in | N/A 4.5670 in | N/A 56658 ft·lb |
05355704 | N/A Climax Metal 25 Millimeter (mm) Bore Diameter and 66 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | N/A 25 mm | N/A 1.8890 in | N/A 1.7320 in | N/A 614 ft·lb |
02771639 | N/A Climax Metal 7.4375 Inch (in) Bore Diameter and 9.8425 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 7.4375 in | N/A 6.4960 in | N/A 5.8660 in | N/A 104504 ft·lb |
04298248 | N/A Climax Metal 1.4375 Inch (in) Bore Diameter and 3.7795 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 1.4375 in | N/A 2.4220 in | N/A 2.2050 in | N/A 1721 ft·lb |
02771626 | N/A Climax Metal 4.4375 Inch (in) Bore Diameter and 6.4961 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | N/A 4.4375 in | N/A 4.4880 in | N/A 4.0160 in | N/A 29384 ft·lb |