COMPANY HEADER
Print Back
Climax Metal 1.1875 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling (04298245)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Coupling Length

Length Through Bore

Maximum Transmitted Torque

04298253 N/A Climax Metal 1.8750 Inch (in) Bore Diameter and 4.4094 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1.8750 in N/A 2.8930 in N/A 2.6760 in N/A 3207 ft·lb
04298267 N/A Climax Metal 2.7500 Inch (in) Bore Diameter and 5.8267 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2-3/4 in N/A 3.740 in N/A 3.4640 in N/A 8797 ft·lb
04298276 N/A Climax Metal 3.6250 Inch (in) Bore Diameter and 7.2834 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.6250 in N/A 4.8820 in N/A 4.5670 in N/A 16819 ft·lb
02771512 N/A Climax Metal 16 Millimeter (mm) Bore Diameter and 41 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 16 mm N/A 0.8070 in N/A 0.6693 in N/A 1129 ft·lb
02771624 N/A Climax Metal 4.0000 Inch (in) Bore Diameter and 5.7087 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 4.0000 in N/A 4.4880 in N/A 4.0160 in N/A 20811 ft·lb
04298176 N/A Climax Metal 24 Millimeter (mm) Bore Diameter and 55 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 24 mm N/A 1.8110 in N/A 1.5750 in N/A 592 ft·lb
02771646 N/A Climax Metal 62 Millimeter (mm) Bore Diameter and 110 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 62 mm N/A 1.2990 in N/A 1.1420 in N/A 23945 ft·lb
02771621 N/A Climax Metal 3.4375 Inch (in) Bore Diameter and 5.1181 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.4375 in N/A 3.5430 in N/A 3.1500 in N/A 13064 ft·lb
04298278 N/A Climax Metal 3.8750 Inch (in) Bore Diameter and 7.2834 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.8750 in N/A 4.8820 in N/A 4.5670 in N/A 17979 ft·lb
02771888 N/A Climax Metal 7.7500 Inch (in) Bore Diameter and 10.2362 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 7.7500 in N/A 6.4960 in N/A 5.8660 in N/A 108895 ft·lb
02771862 N/A Climax Metal 180 Millimeter (mm) Bore Diameter and 235 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 180 mm N/A 6.4960 in N/A 5.8660 in N/A 93350 ft·lb
04298271 N/A Climax Metal 3.1250 Inch (in) Bore Diameter and 6.6929 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.1250 in N/A 4.410 in N/A 4.0950 in N/A 12082 ft·lb
02771608 N/A Climax Metal 2.1250 Inch (in) Bore Diameter and 3.3465 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.1250 in N/A 2.9130 in N/A 2.5980 in N/A 3690 ft·lb
02771631 N/A Climax Metal 5.4375 Inch (in) Bore Diameter and 7.4803 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 5.4375 in N/A 5.1180 in N/A 4.5670 in N/A 48428 ft·lb
04298316 N/A Climax Metal 300 Millimeter (mm) Bore Diameter and 485 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 300 mm N/A 7.4410 in N/A 6.9290 in N/A 747923 ft·lb
04298274 N/A Climax Metal 3.4375 Inch (in) Bore Diameter and 7.2834 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.4375 in N/A 4.8820 in N/A 4.5670 in N/A 15949 ft·lb
04298270 N/A Climax Metal 3.0000 Inch (in) Bore Diameter and 6.6929 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.0000 in N/A 4.410 in N/A 4.0950 in N/A 11599 ft·lb
04298303 N/A Climax Metal 110 Millimeter (mm) Bore Diameter and 185 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 110 mm N/A 2.6140 in N/A 2.3620 in N/A 91622 ft·lb
02771643 N/A Climax Metal 44 Millimeter (mm) Bore Diameter and 80 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 44 mm N/A 1.1020 in N/A 0.9450 in N/A 14815 ft·lb
04298306 N/A Climax Metal 155 Millimeter (mm) Bore Diameter and 263 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 155 mm N/A 3.4450 in N/A 3.1500 in N/A 181196 ft·lb
04298277 N/A Climax Metal 3.7500 Inch (in) Bore Diameter and 7.2834 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.7500 in N/A 4.8820 in N/A 4.5670 in N/A 17399 ft·lb
02771864 N/A Climax Metal 200 Millimeter (mm) Bore Diameter and 260 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 200 mm N/A 6.4960 in N/A 5.8660 in N/A 110637 ft·lb
02771511 N/A Climax Metal 14 Millimeter (mm) Bore Diameter and 38 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 14 mm N/A 0.7280 in N/A 0.0591 in N/A 1395 ft·lb
04298247 N/A Climax Metal 1.3750 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1.3750 in N/A 2.0470 in N/A 1.8900 in N/A 980 ft·lb
02771441 N/A Climax Metal 1.5000 Inch (in) Bore Diameter and 2.9528 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1-1/2 in N/A 2.4410 in N/A 2.1260 in N/A 2026 ft·lb
Unit of Measure
 1 2 3 4 5 »