COMPANY HEADER
Print Back
Climax Metal 1.1875 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling (04298245)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Coupling Length

Length Through Bore

Maximum Transmitted Torque

02771858 N/A Climax Metal 130 Millimeter (mm) Bore Diameter and 180 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 130 mm N/A 5.1180 in N/A 4.5670 in N/A 39072 ft·lb
02771709 N/A Climax Metal 110 Millimeter (mm) Bore Diameter and 185 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 110 mm N/A 2.1810 in N/A 1.9290 in N/A 68144 ft·lb
02771630 N/A Climax Metal 5.0000 Inch (in) Bore Diameter and 7.0866 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 5.0000 in N/A 5.1180 in N/A 4.5670 in N/A 38170 ft·lb
04298328 N/A Climax Metal 68 Millimeter (mm) Bore Diameter and 120 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 68 mm N/A 1.7440 in N/A 1.5350 in N/A 36832 ft·lb
02771721 N/A Climax Metal 280 Millimeter (mm) Bore Diameter and 460 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 280 mm N/A 5.6890 in N/A 5.1970 in N/A 600751 ft·lb
02771638 N/A Climax Metal 7.0000 Inch (in) Bore Diameter and 9.2520 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 7.0000 in N/A 6.4960 in N/A 5.8660 in N/A 92209 ft·lb
02771617 N/A Climax Metal 3.0000 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.0000 in N/A 3.5430 in N/A 3.1500 in N/A 10451 ft·lb
02771718 N/A Climax Metal 220 Millimeter (mm) Bore Diameter and 370 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 220 mm N/A 4.4880 in N/A 4.0940 in N/A 344994 ft·lb
04298331 N/A Climax Metal 90 Millimeter (mm) Bore Diameter and 160 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 90 mm N/A 2.220 in N/A 1.9690 in N/A 56150 ft·lb
02771635 N/A Climax Metal 6.4375 Inch (in) Bore Diameter and 8.8583 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 6.4375 in N/A 6.4960 in N/A 5.8660 in N/A 79146 ft·lb
02771605 N/A Climax Metal 1.7500 Inch (in) Bore Diameter and 2.9528 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1-3/4 in N/A 2.4410 in N/A 2.1260 in N/A 2363 ft·lb
04298243 N/A Climax Metal 1.0625 Inch (in) Bore Diameter and 2.5984 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1.0625 in N/A 1.8890 in N/A 1.7320 in N/A 662 ft·lb
02771628 N/A Climax Metal 4.7500 Inch (in) Bore Diameter and 6.4961 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 4.7500 in N/A 4.4880 in N/A 4.0160 in N/A 31453 ft·lb
04298310 N/A Climax Metal 195 Millimeter (mm) Bore Diameter and 350 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 195 mm N/A 4.8030 in N/A 4.4090 in N/A 363240 ft·lb
02771623 N/A Climax Metal 3.7500 Inch (in) Bore Diameter and 5.7087 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.7500 in N/A 4.4880 in N/A 4.0160 in N/A 19510 ft·lb
02771860 N/A Climax Metal 160 Millimeter (mm) Bore Diameter and 210 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 160 mm N/A 5.1180 in N/A 4.5670 in N/A 64117 ft·lb
04298324 N/A Climax Metal 50 Millimeter (mm) Bore Diameter and 95 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 50 mm N/A 1.7440 in N/A 1.5350 in N/A 30927 ft·lb
02771616 N/A Climax Metal 2.9375 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.9375 in N/A 3.5430 in N/A 3.1500 in N/A 10233 ft·lb
02771443 N/A Climax Metal 2.1875 Inch (in) Bore Diameter and 3.3465 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.1875 in N/A 2.9130 in N/A 2.5980 in N/A 3798 ft·lb
02771614 N/A Climax Metal 2.7500 Inch (in) Bore Diameter and 4.3307 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2-3/4 in N/A 3.5430 in N/A 3.1500 in N/A 8709 ft·lb
02771713 N/A Climax Metal 155 Millimeter (mm) Bore Diameter and 263 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 155 mm N/A 2.7360 in N/A 2.4410 in N/A 145988 ft·lb
02771870 N/A Climax Metal 42 Millimeter (mm) Bore Diameter and 75 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 42 mm N/A 2.4410 in N/A 2.1260 in N/A 2233 ft·lb
04298261 N/A Climax Metal 2.3750 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.3750 in N/A 3.2870 in N/A 3.0710 in N/A 4875 ft·lb
04298273 N/A Climax Metal 3.3750 Inch (in) Bore Diameter and 6.6929 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.3750 in N/A 4.410 in N/A 4.0950 in N/A 13049 ft·lb
02771859 N/A Climax Metal 140 Millimeter (mm) Bore Diameter and 190 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 140 mm N/A 5.1180 in N/A 4.5670 in N/A 49090 ft·lb
Unit of Measure
 1 2 3 4 5 »