Item # |
Item Name |
Current Rating |
Fuse Class |
Mounting Type |
Series |
---|---|---|---|---|---|
00524536 | N/A Littlefuse 35 Ampere (A) Current Rating Electrical Fuse | N/A 35 A | N/A CC | N/A Ferrule | N/A CCMR |
00516738 | N/A Littlefuse 225 Ampere (A) Current Rating Electrical Fuse | N/A 225 A | N/A J | N/A Blade | N/A JTD |
00521617 | N/A Littlefuse 70 Ampere (A) Current Rating Electrical Fuse | N/A 70 A | N/A J | N/A Blade | N/A JTD |
00516732 | N/A Littlefuse 110 Ampere (A) Current Rating Electrical Fuse | N/A 110 A | N/A J | N/A Blade | N/A JTD |
00521605 | N/A Littlefuse 35 Ampere (A) Current Rating Electrical Fuse | N/A 35 A | N/A J | N/A Ferrule | N/A JTD |
00521593 | N/A Littlefuse 15 Ampere (A) Current Rating Electrical Fuse | N/A 15 A | N/A J | N/A Ferrule | N/A JTD |