COMPANY HEADER
Print Back
Precision Twist Drill® #8 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit (01687367)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

01688821 N/A Precision Twist Drill® #28 Size and 1-3/4 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058128 N/A #28 N/A 6 in N/A #28
01688819 N/A Precision Twist Drill® #27 Size and 1-7/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058127 N/A #27 N/A 6 in N/A #27
01688808 N/A Precision Twist Drill® #21 Size and 2-1/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058121 N/A #21 N/A 6 in N/A #21
01688806 N/A Precision Twist Drill® #20 Size and 2-1/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058120 N/A #20 N/A 6 in N/A #20
01688775 N/A Precision Twist Drill® #2 Size and 2-5/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058102 N/A #2 N/A 6 in N/A #2
01688805 N/A Precision Twist Drill® #19 Size and 2-1/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058119 N/A #19 N/A 6 in N/A #19
01688799 N/A Precision Twist Drill® #16 Size and 2-3/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058116 N/A #16 N/A 6 in N/A #16
01688791 N/A Precision Twist Drill® #11 Size and 2-5/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058111 N/A #11 N/A 6 in N/A #11
01688789 N/A Precision Twist Drill® #10 Size and 2-7/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058110 N/A #10 N/A 6 in N/A #10
01689181 N/A Precision Twist Drill® #7 Size and 2-7/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 059107 N/A #7 N/A 12 in N/A #7
01689222 N/A Precision Twist Drill® #30 Size and 1-5/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 059130 N/A #30 N/A 12 in N/A #30
01689206 N/A Precision Twist Drill® #21 Size and 2-1/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 059121 N/A #21 N/A 12 in N/A #21
01689203 N/A Precision Twist Drill® #19 Size and 2-1/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 059119 N/A #19 N/A 12 in N/A #19
01689192 N/A Precision Twist Drill® #13 Size and 2-5/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 059113 N/A #13 N/A 12 in N/A #13
01689190 N/A Precision Twist Drill® #12 Size and 2-5/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 059112 N/A #12 N/A 12 in N/A #12
01689188 N/A Precision Twist Drill® #11 Size and 2-5/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 059111 N/A #11 N/A 12 in N/A #11
04788719 N/A Precision Twist Drill® #10 Size and 2-7/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 059110 N/A #10 N/A 12 in N/A 0.1935 in
01689187 N/A Precision Twist Drill® #10 Size and 2-7/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 059110 N/A #10 N/A 12 in N/A #10
01688731 N/A Precision Twist Drill® 9/64 Inch (in) Size and 1-3/4 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058009 N/A 9/64 in N/A 6 in N/A 9/64 in
01688728 N/A Precision Twist Drill® 7/64 Inch (in) Size and 1-1/2 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058007 N/A 7/64 in N/A 6 in N/A 7/64 in
01688740 N/A Precision Twist Drill® 7/32 Inch (in) Size and 2-1/2 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058014 N/A 7/32 in N/A 6 in N/A 7/32 in
01688724 N/A Precision Twist Drill® 5/64 Inch (in) Size and 1 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 058005 N/A 5/64 in N/A 6 in N/A 5/64 in
01688733 N/A Precision Twist Drill® 5/32 Inch (in) Size and 2 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058010 N/A 5/32 in N/A 6 in N/A 5/32 in
01688750 N/A Precision Twist Drill® 5/16 Inch (in) Size and 3-3/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058020 N/A 5/16 in N/A 6 in N/A 5/16 in
01688726 N/A Precision Twist Drill® 3/32 Inch (in) Size and 1-1/4 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 058006 N/A 3/32 in N/A 6 in N/A 3/32 in
Unit of Measure
1 2 3 4 5