COMPANY HEADER
Print Back
Precision Twist Drill® #8 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit (01687367)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

01689538 N/A Precision Twist Drill® 11/32 Inch (in) Size and 13 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059722 N/A 11/32 in N/A 18 in N/A 11/32 in
01689443 N/A Precision Twist Drill® 5/8 Inch (in) Size and 11 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 059540 N/A 5/8 in N/A 15 in N/A 5/8 in
01689429 N/A Precision Twist Drill® 3/8 Inch (in) Size and 11 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059524 N/A 3/8 in N/A 15 in N/A 3/8 in
01689459 N/A Precision Twist Drill® 1 Inch (in) Size and 11 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 059558 N/A 1 in N/A 15 in N/A 1 in
01689463 N/A Precision Twist Drill® 9/64 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059609 N/A 9/64 in N/A 12 in N/A 9/64 in
01689479 N/A Precision Twist Drill® 9/32 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059618 N/A 9/32 in N/A 12 in N/A 9/32 in
01689472 N/A Precision Twist Drill® 7/32 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059614 N/A 7/32 in N/A 12 in N/A 7/32 in
01689497 N/A Precision Twist Drill® 7/16 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059628 N/A 7/16 in N/A 12 in N/A 7/16 in
01689465 N/A Precision Twist Drill® 5/32 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059610 N/A 5/32 in N/A 12 in N/A 5/32 in
01689483 N/A Precision Twist Drill® 5/16 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059620 N/A 5/16 in N/A 12 in N/A 5/16 in
01689490 N/A Precision Twist Drill® 3/8 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059624 N/A 3/8 in N/A 12 in N/A 3/8 in
01689502 N/A Precision Twist Drill® 31/64 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059631 N/A 31/64 in N/A 12 in N/A 31/64 in
01689468 N/A Precision Twist Drill® 3/16 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059612 N/A 3/16 in N/A 12 in N/A 3/16 in
01689491 N/A Precision Twist Drill® 25/64 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059625 N/A 25/64 in N/A 12 in N/A 25/64 in
01689523 N/A Precision Twist Drill® 23/32 Inch (in) Size and 9 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 059646 N/A 23/32 in N/A 12 in N/A 23/32 in
01689461 N/A Precision Twist Drill® 1/8 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059608 N/A 1/8 in N/A 12 in N/A 1/8 in
01689477 N/A Precision Twist Drill® 17/64 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059617 N/A 17/64 in N/A 12 in N/A 17/64 in
01689500 N/A Precision Twist Drill® 15/32 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059630 N/A 15/32 in N/A 12 in N/A 15/32 in
01689476 N/A Precision Twist Drill® 1/4 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059616 N/A 1/4 in N/A 12 in N/A 1/4 in
01689493 N/A Precision Twist Drill® 13/32 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059626 N/A 13/32 in N/A 12 in N/A 13/32 in
01689504 N/A Precision Twist Drill® 1/2 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059632 N/A 1/2 in N/A 12 in N/A 1/2 in
01689486 N/A Precision Twist Drill® 11/32 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 059622 N/A 11/32 in N/A 12 in N/A 11/32 in
01689522 N/A Precision Twist Drill® 11/16 Inch (in) Size and 9 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit N/A 059644 N/A 11/16 in N/A 12 in N/A 11/16 in
01688586 N/A Precision Twist Drill® 9/32 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 057418 N/A 9/32 in N/A 8 in N/A 9/32 in
01688579 N/A Precision Twist Drill® 5/32 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 057410 N/A 5/32 in N/A 8 in N/A 5/32 in
Unit of Measure
1 2 3 4 5