Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01688736 | N/A Precision Twist Drill® 3/16 Inch (in) Size and 2-5/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 058012 | N/A 3/16 in | N/A 6 in | N/A 3/16 in |
01688729 | N/A Precision Twist Drill® 1/8 Inch (in) Size and 1-5/8 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 058008 | N/A 1/8 in | N/A 6 in | N/A 1/8 in |
01688742 | N/A Precision Twist Drill® 15/64 Inch (in) Size and 2-5/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 058015 | N/A 15/64 in | N/A 6 in | N/A 15/64 in |
01688743 | N/A Precision Twist Drill® 1/4 Inch (in) Size and 2-3/4 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 058016 | N/A 1/4 in | N/A 6 in | N/A 1/4 in |
01688738 | N/A Precision Twist Drill® 13/64 Inch (in) Size and 2-7/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 058013 | N/A 13/64 in | N/A 6 in | N/A 13/64 in |
01688722 | N/A Precision Twist Drill® 1/16 Inch (in) Size and 7/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 058004 | N/A 1/16 in | N/A 6 in | N/A 1/16 in |
01689131 | N/A Precision Twist Drill® 9/64 Inch (in) Size and 1-3/4 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059009 | N/A 9/64 in | N/A 12 in | N/A 9/64 in |
01689144 | N/A Precision Twist Drill® 9/32 Inch (in) Size and 2-15/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059018 | N/A 9/32 in | N/A 12 in | N/A 9/32 in |
01689129 | N/A Precision Twist Drill® 7/64 Inch (in) Size and 1-1/2 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059007 | N/A 7/64 in | N/A 12 in | N/A 7/64 in |
01689137 | N/A Precision Twist Drill® 7/32 Inch (in) Size and 2-1/2 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059014 | N/A 7/32 in | N/A 12 in | N/A 7/32 in |
01689162 | N/A Precision Twist Drill® 7/16 Inch (in) Size and 4-1/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059028 | N/A 7/16 in | N/A 12 in | N/A 7/16 in |
01689132 | N/A Precision Twist Drill® 5/32 Inch (in) Size and 2 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059010 | N/A 5/32 in | N/A 12 in | N/A 5/32 in |
01689148 | N/A Precision Twist Drill® 5/16 Inch (in) Size and 3-3/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059020 | N/A 5/16 in | N/A 12 in | N/A 5/16 in |
01689155 | N/A Precision Twist Drill® 3/8 Inch (in) Size and 3-5/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059024 | N/A 3/8 in | N/A 12 in | N/A 3/8 in |
01689134 | N/A Precision Twist Drill® 3/16 Inch (in) Size and 2-5/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059012 | N/A 3/16 in | N/A 12 in | N/A 3/16 in |
01689146 | N/A Precision Twist Drill® 19/64 Inch (in) Size and 3-1/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059019 | N/A 19/64 in | N/A 12 in | N/A 19/64 in |
01689130 | N/A Precision Twist Drill® 1/8 Inch (in) Size and 1-5/8 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059008 | N/A 1/8 in | N/A 12 in | N/A 1/8 in |
01689141 | N/A Precision Twist Drill® 1/4 Inch (in) Size and 2-3/4 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059016 | N/A 1/4 in | N/A 12 in | N/A 1/4 in |
01689135 | N/A Precision Twist Drill® 13/64 Inch (in) Size and 2-7/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059013 | N/A 13/64 in | N/A 12 in | N/A 13/64 in |
01689169 | N/A Precision Twist Drill® 1/2 Inch (in) Size and 4-1/2 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059032 | N/A 1/2 in | N/A 12 in | N/A 1/2 in |
01689151 | N/A Precision Twist Drill® 11/32 Inch (in) Size and 3-7/16 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059022 | N/A 11/32 in | N/A 12 in | N/A 11/32 in |
01689570 | N/A Precision Twist Drill® 5/8 Inch (in) Size and 13 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059740 | N/A 5/8 in | N/A 18 in | N/A 5/8 in |
01689541 | N/A Precision Twist Drill® 3/8 Inch (in) Size and 13 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059724 | N/A 3/8 in | N/A 18 in | N/A 3/8 in |
01689577 | N/A Precision Twist Drill® 3/4 Inch (in) Size and 13 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059748 | N/A 3/4 in | N/A 18 in | N/A 3/4 in |
01689556 | N/A Precision Twist Drill® 1/2 Inch (in) Size and 13 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059732 | N/A 1/2 in | N/A 18 in | N/A 1/2 in |