Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01689538 | N/A Precision Twist Drill® 11/32 Inch (in) Size and 13 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059722 | N/A 11/32 in | N/A 18 in | N/A 11/32 in |
01689443 | N/A Precision Twist Drill® 5/8 Inch (in) Size and 11 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059540 | N/A 5/8 in | N/A 15 in | N/A 5/8 in |
01689429 | N/A Precision Twist Drill® 3/8 Inch (in) Size and 11 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059524 | N/A 3/8 in | N/A 15 in | N/A 3/8 in |
01689459 | N/A Precision Twist Drill® 1 Inch (in) Size and 11 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059558 | N/A 1 in | N/A 15 in | N/A 1 in |
01689463 | N/A Precision Twist Drill® 9/64 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059609 | N/A 9/64 in | N/A 12 in | N/A 9/64 in |
01689479 | N/A Precision Twist Drill® 9/32 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059618 | N/A 9/32 in | N/A 12 in | N/A 9/32 in |
01689472 | N/A Precision Twist Drill® 7/32 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059614 | N/A 7/32 in | N/A 12 in | N/A 7/32 in |
01689497 | N/A Precision Twist Drill® 7/16 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059628 | N/A 7/16 in | N/A 12 in | N/A 7/16 in |
01689465 | N/A Precision Twist Drill® 5/32 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059610 | N/A 5/32 in | N/A 12 in | N/A 5/32 in |
01689483 | N/A Precision Twist Drill® 5/16 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059620 | N/A 5/16 in | N/A 12 in | N/A 5/16 in |
01689490 | N/A Precision Twist Drill® 3/8 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059624 | N/A 3/8 in | N/A 12 in | N/A 3/8 in |
01689502 | N/A Precision Twist Drill® 31/64 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059631 | N/A 31/64 in | N/A 12 in | N/A 31/64 in |
01689468 | N/A Precision Twist Drill® 3/16 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059612 | N/A 3/16 in | N/A 12 in | N/A 3/16 in |
01689491 | N/A Precision Twist Drill® 25/64 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059625 | N/A 25/64 in | N/A 12 in | N/A 25/64 in |
01689523 | N/A Precision Twist Drill® 23/32 Inch (in) Size and 9 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059646 | N/A 23/32 in | N/A 12 in | N/A 23/32 in |
01689461 | N/A Precision Twist Drill® 1/8 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059608 | N/A 1/8 in | N/A 12 in | N/A 1/8 in |
01689477 | N/A Precision Twist Drill® 17/64 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059617 | N/A 17/64 in | N/A 12 in | N/A 17/64 in |
01689500 | N/A Precision Twist Drill® 15/32 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059630 | N/A 15/32 in | N/A 12 in | N/A 15/32 in |
01689476 | N/A Precision Twist Drill® 1/4 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059616 | N/A 1/4 in | N/A 12 in | N/A 1/4 in |
01689493 | N/A Precision Twist Drill® 13/32 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059626 | N/A 13/32 in | N/A 12 in | N/A 13/32 in |
01689504 | N/A Precision Twist Drill® 1/2 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059632 | N/A 1/2 in | N/A 12 in | N/A 1/2 in |
01689486 | N/A Precision Twist Drill® 11/32 Inch (in) Size and 9 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059622 | N/A 11/32 in | N/A 12 in | N/A 11/32 in |
01689522 | N/A Precision Twist Drill® 11/16 Inch (in) Size and 9 Inch (in) Flute Length Oxide Finish/Coating Aircraft/Extra Long Drill Bit | N/A 059644 | N/A 11/16 in | N/A 12 in | N/A 11/16 in |
01688586 | N/A Precision Twist Drill® 9/32 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 057418 | N/A 9/32 in | N/A 8 in | N/A 9/32 in |
01688579 | N/A Precision Twist Drill® 5/32 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit | N/A 057410 | N/A 5/32 in | N/A 8 in | N/A 5/32 in |