COMPANY HEADER
Print Back
Precision Twist Drill® #8 Size and 1-5/8 Inch (in) Flute Length Bronze Oxide Finish/Coating Aircraft/Extra Long Drill Bit (01687367)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

01688588 N/A Precision Twist Drill® 5/16 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 057420 N/A 5/16 in N/A 8 in N/A 5/16 in
01688591 N/A Precision Twist Drill® 3/8 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 057424 N/A 3/8 in N/A 8 in N/A 3/8 in
01688581 N/A Precision Twist Drill® 3/16 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 057412 N/A 3/16 in N/A N/A
01688577 N/A Precision Twist Drill® 1/8 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 057408 N/A 1/8 in N/A 8 in N/A 1/8 in
01688596 N/A Precision Twist Drill® 15/32 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 057430 N/A 15/32 in N/A 8 in N/A 15/32 in
01688593 N/A Precision Twist Drill® 13/32 Inch (in) Size and 6 Inch (in) Flute Length Bright Finish/Coating Aircraft/Extra Long Drill Bit N/A 057426 N/A 13/32 in N/A 8 in N/A 13/32 in
01687162 N/A Precision Twist Drill® Aircraft/Extra Long Drill Bit N/A 052840 N/A N/A N/A
01687144 N/A Precision Twist Drill® Aircraft/Extra Long Drill Bit N/A 052830 N/A N/A N/A
01688759 N/A Precision Twist Drill® Aircraft/Extra Long Drill Bit N/A 058025 N/A N/A N/A
Unit of Measure
1 2 3 4 5