Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Flute Length |
Shank Diameter |
---|---|---|---|---|---|
03440396 | N/A Dormer Tools 2.6 mm Size Jobber Length Drill Bit | N/A 0376072 | N/A 2.6 mm | N/A 30 mm | N/A 2.6 mm |
03440395 | N/A Dormer Tools 2.5 mm Size Jobber Length Drill Bit | N/A 0376065 | N/A 2.5 mm | N/A 30 mm | N/A 2.5 mm |
03440412 | N/A Dormer Tools 2.4 mm Size Jobber Length Drill Bit | N/A 0376911 | N/A 2.4 mm | N/A 30 mm | N/A 2.4 mm |
03440411 | N/A Dormer Tools 2.3 mm Size Jobber Length Drill Bit | N/A 0376904 | N/A 2.3 mm | N/A 27 mm | N/A 2.3 mm |
03440393 | N/A Dormer Tools 2 mm Size Jobber Length Drill Bit | N/A 0376041 | N/A 2 mm | N/A 24 mm | N/A 2 mm |
03440544 | N/A Dormer Tools 16 mm Size Jobber Length Drill Bit | N/A 0385302 | N/A 16 mm | N/A 120 mm | N/A 16 mm |
03440543 | N/A Dormer Tools 15.75 mm Size Jobber Length Drill Bit | N/A 0385296 | N/A 15.75 mm | N/A 120 mm | N/A 15.75 mm |
03440542 | N/A Dormer Tools 15.5 mm Size Jobber Length Drill Bit | N/A 0385289 | N/A 15.5 mm | N/A 120 mm | N/A 15.5 mm |
03440541 | N/A Dormer Tools 15.25 mm Size Jobber Length Drill Bit | N/A 0385272 | N/A 15.25 mm | N/A 120 mm | N/A 15.25 mm |
03440540 | N/A Dormer Tools 15 mm Size Jobber Length Drill Bit | N/A 0385265 | N/A 15 mm | N/A 114 mm | N/A 15 mm |
03440539 | N/A Dormer Tools 14.75 mm Size Jobber Length Drill Bit | N/A 0385258 | N/A 14.75 mm | N/A 114 mm | N/A 14.75 mm |
03440538 | N/A Dormer Tools 14.5 mm Size Jobber Length Drill Bit | N/A 0385241 | N/A 14.5 mm | N/A 114 mm | N/A 14.5 mm |
03440537 | N/A Dormer Tools 14.25 mm Size Jobber Length Drill Bit | N/A 0385234 | N/A 14.25 mm | N/A 114 mm | N/A 14.25 mm |
03440531 | N/A Dormer Tools 14 mm Size Jobber Length Drill Bit | N/A 0384497 | N/A 14 mm | N/A 108 mm | N/A 14 mm |
03440546 | N/A Dormer Tools 13.9 mm Size Jobber Length Drill Bit | N/A 0385494 | N/A 13.9 mm | N/A 108 mm | N/A 13.9 mm |
03440536 | N/A Dormer Tools 13.8 mm Size Jobber Length Drill Bit | N/A 0385227 | N/A 13.8 mm | N/A 108 mm | N/A 13.8 mm |
03440551 | N/A Dormer Tools 13.75 mm Size Jobber Length Drill Bit | N/A 0385586 | N/A 13.75 mm | N/A 108 mm | N/A 13.75 mm |
03440535 | N/A Dormer Tools 13.7 mm Size Jobber Length Drill Bit | N/A 0385210 | N/A 13.7 mm | N/A 108 mm | N/A 13.7 mm |
03440534 | N/A Dormer Tools 13.6 mm Size Jobber Length Drill Bit | N/A 0385203 | N/A 13.6 mm | N/A 108 mm | N/A 13.6 mm |
03440549 | N/A Dormer Tools 13.5 mm Size Jobber Length Drill Bit | N/A 0385548 | N/A 13.5 mm | N/A 108 mm | N/A 13.5 mm |
03440548 | N/A Dormer Tools 13.4 mm Size Jobber Length Drill Bit | N/A 0385531 | N/A 13.4 mm | N/A 108 mm | N/A 13.4 mm |
03440533 | N/A Dormer Tools 13.3 mm Size Jobber Length Drill Bit | N/A 0385197 | N/A 13.3 mm | N/A 108 mm | N/A 13.3 mm |
03440550 | N/A Dormer Tools 13.25 mm Size Jobber Length Drill Bit | N/A 0385579 | N/A 13.25 mm | N/A 108 mm | N/A 13.25 mm |
03440547 | N/A Dormer Tools 13.2 mm Size Jobber Length Drill Bit | N/A 0385524 | N/A 13.2 mm | N/A 101 mm | N/A 13.2 mm |
03440532 | N/A Dormer Tools 13.1 mm Size Jobber Length Drill Bit | N/A 0385180 | N/A 13.1 mm | N/A 101 mm | N/A 13.1 mm |