COMPANY HEADER
Print Back
Dormer Tools X Size Jobber Length Drill Bit (03440623)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Flute Length

Shank Diameter

03440631 N/A Dormer Tools 13/64 in. Size Jobber Length Drill Bit N/A 0571934 N/A 13/64 in N/A 2-7/16 in N/A 5.159 mm
03440630 N/A Dormer Tools 13/32 in. Size Jobber Length Drill Bit N/A 0571927 N/A 13/32 in N/A 3-7/8 in N/A 10.319 mm
05086153 N/A Dormer Tools 1/2 in. Size Jobber Length Drill Bit N/A 0571880 N/A 1/2 in N/A 4-1/2 in N/A 12.7 mm
03440626 N/A Dormer Tools 1/2 in. Size Jobber Length Drill Bit N/A 0571880 N/A 1/2 in N/A 4-1/2 in N/A 12.7 mm
03440629 N/A Dormer Tools 11/64 in. Size Jobber Length Drill Bit N/A 0571910 N/A 11/64 in N/A 2-1/8 in N/A 4.366 mm
03440692 N/A Dormer Tools 1/16 in. Size Jobber Length Drill Bit N/A 0578636 N/A 1/16 in N/A 7/8 in N/A 1.588 mm
03440628 N/A Dormer Tools 11/32 in. Size Jobber Length Drill Bit N/A 0571903 N/A 11/32 in N/A 3-7/16 in N/A 8.731 mm
03440700 N/A Dormer Tools 11/16 in. Size Jobber Length Drill Bit N/A 0578711 N/A 11/16 in N/A 5-5/8 in N/A 17.462 mm
03440361 N/A Dormer Tools 9.9 mm Size Jobber Length Drill Bit N/A 0351437 N/A 9.9 mm N/A 87 mm N/A 9.9 mm
03440360 N/A Dormer Tools 9.8 mm Size Jobber Length Drill Bit N/A 0351420 N/A 9.8 mm N/A 87 mm N/A 9.8 mm
03440359 N/A Dormer Tools 9.7 mm Size Jobber Length Drill Bit N/A 0351413 N/A 9.7 mm N/A 87 mm N/A 9.7 mm
03440358 N/A Dormer Tools 9.6 mm Size Jobber Length Drill Bit N/A 0351406 N/A 9.6 mm N/A 87 mm N/A 9.6 mm
03440357 N/A Dormer Tools 9.5 mm Size Jobber Length Drill Bit N/A 0351383 N/A 9.5 mm N/A 81 mm N/A 9.5 mm
03440356 N/A Dormer Tools 9.4 mm Size Jobber Length Drill Bit N/A 0351376 N/A 9.4 mm N/A 81 mm N/A 9.4 mm
03440355 N/A Dormer Tools 9.3 mm Size Jobber Length Drill Bit N/A 0351369 N/A 9.3 mm N/A 81 mm N/A 9.3 mm
03440354 N/A Dormer Tools 9.2 mm Size Jobber Length Drill Bit N/A 0351352 N/A 9.2 mm N/A 81 mm N/A 9.2 mm
03440353 N/A Dormer Tools 9.1 mm Size Jobber Length Drill Bit N/A 0351338 N/A 9.1 mm N/A 81 mm N/A 9.1 mm
03440352 N/A Dormer Tools 9 mm Size Jobber Length Drill Bit N/A 0351321 N/A 9 mm N/A 81 mm N/A 9 mm
03440351 N/A Dormer Tools 8.9 mm Size Jobber Length Drill Bit N/A 0351314 N/A 8.9 mm N/A 81 mm N/A 8.9 mm
03440349 N/A Dormer Tools 8.7 mm Size Jobber Length Drill Bit N/A 0351284 N/A 8.7 mm N/A 81 mm N/A 8.7 mm
03440348 N/A Dormer Tools 8.6 mm Size Jobber Length Drill Bit N/A 0351277 N/A 8.6 mm N/A 81 mm N/A 8.6 mm
03440347 N/A Dormer Tools 8.5 mm Size Jobber Length Drill Bit N/A 0351260 N/A 8.5 mm N/A 75 mm N/A 8.5 mm
03440346 N/A Dormer Tools 8.4 mm Size Jobber Length Drill Bit N/A 0351253 N/A 8.4 mm N/A 75 mm N/A 8.4 mm
03440345 N/A Dormer Tools 8.3 mm Size Jobber Length Drill Bit N/A 0351239 N/A 8.3 mm N/A 75 mm N/A 8.3 mm
03440344 N/A Dormer Tools 8.2 mm Size Jobber Length Drill Bit N/A 0351222 N/A 8.2 mm N/A 75 mm N/A 8.2 mm
Unit of Measure
« 6 7 8 9 10 »