COMPANY HEADER
Print Back
Precision Twist Drill® R57 Series 9/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit (01691578)
Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

01691584 N/A Precision Twist Drill® R57 Series 21/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091542 N/A 21/32 in N/A 6 in N/A 21/32 in
01691580 N/A Precision Twist Drill® R57 Series 19/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091538 N/A 19/32 in N/A 6 in N/A 19/32 in
01691576 N/A Precision Twist Drill® R57 Series 17/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091534 N/A 17/32 in N/A 6 in N/A 17/32 in
01691603 N/A Precision Twist Drill® R57 Series 15/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091560 N/A 15/16 in N/A 6 in N/A 15/16 in
01691595 N/A Precision Twist Drill® R57 Series 13/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091552 N/A 13/16 in N/A 6 in N/A 13/16 in
01691586 N/A Precision Twist Drill® R57 Series 11/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091544 N/A 11/16 in N/A 6 in N/A 11/16 in
01691613 N/A Precision Twist Drill® R57 Series 1-7/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091571 N/A 1-7/64 in N/A 6 in N/A 1-7/64 in
01691628 N/A Precision Twist Drill® R57 Series 1-7/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091588 N/A 1-7/32 in N/A 6 in N/A 1-7/32 in
01691624 N/A Precision Twist Drill® R57 Series 1-7/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091584 N/A 1-7/16 in N/A 6 in N/A 1-7/16 in
01691611 N/A Precision Twist Drill® R57 Series 1-5/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091569 N/A 1-5/64 in N/A 6 in N/A 1/2 in
01691627 N/A Precision Twist Drill® R57 Series 1-5/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091587 N/A 1-5/32 in N/A 6 in N/A 1-5/32 in
01691622 N/A Precision Twist Drill® R57 Series 1-5/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091582 N/A 1-5/16 in N/A 6 in N/A 1-5/16 in
01691623 N/A Precision Twist Drill® R57 Series 1-3/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091583 N/A 1-3/8 in N/A 6 in N/A 1-3/8 in
01691609 N/A Precision Twist Drill® R57 Series 1-3/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091567 N/A 1-3/64 in N/A 6 in N/A 1/2 in
01691612 N/A Precision Twist Drill® R57 Series 1-3/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091570 N/A 1-3/32 in N/A 6 in N/A 1-3/32 in
01691617 N/A Precision Twist Drill® R57 Series 1-3/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091576 N/A 1-3/16 in N/A 6 in N/A 1-3/16 in
01691614 N/A Precision Twist Drill® R57 Series 1-1/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091572 N/A 1-1/8 in N/A 6 in N/A 1/2 in
01691608 N/A Precision Twist Drill® R57 Series 1-1/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091565 N/A 1-1/64 in N/A 6 in N/A 1-1/64 in
01691621 N/A Precision Twist Drill® R57 Series 1-1/4 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091580 N/A 1-1/4 in N/A 6 in N/A 1-1/4 in
01691626 N/A Precision Twist Drill® R57 Series 1-1/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091586 N/A 1-1/32 in N/A 6 in N/A 1/2 in
01691625 N/A Precision Twist Drill® R57 Series 1-1/2 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091585 N/A 1-1/2 in N/A 6 in N/A 1-1/2 in
01691610 N/A Precision Twist Drill® R57 Series 1-1/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091568 N/A 1-1/16 in N/A 6 in N/A 1/2 in
01691630 N/A Precision Twist Drill® R57 Series 1-11/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091592 N/A 1-11/32 in N/A 6 in N/A 1/2 in
03051068 N/A Precision Twist Drill® R56CO Series 9/16 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092336 N/A 9/16 in N/A 6 in N/A 9/16 in
05056048 N/A Precision Twist Drill® R56CO Series 7/8 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092356 N/A 7/8 in N/A 6 in N/A 7/8 in
Unit of Measure
1 2 3 4