Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01691584 | N/A Precision Twist Drill® R57 Series 21/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091542 | N/A 21/32 in | N/A 6 in | N/A 21/32 in |
01691580 | N/A Precision Twist Drill® R57 Series 19/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091538 | N/A 19/32 in | N/A 6 in | N/A 19/32 in |
01691576 | N/A Precision Twist Drill® R57 Series 17/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091534 | N/A 17/32 in | N/A 6 in | N/A 17/32 in |
01691603 | N/A Precision Twist Drill® R57 Series 15/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091560 | N/A 15/16 in | N/A 6 in | N/A 15/16 in |
01691595 | N/A Precision Twist Drill® R57 Series 13/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091552 | N/A 13/16 in | N/A 6 in | N/A 13/16 in |
01691586 | N/A Precision Twist Drill® R57 Series 11/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091544 | N/A 11/16 in | N/A 6 in | N/A 11/16 in |
01691613 | N/A Precision Twist Drill® R57 Series 1-7/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091571 | N/A 1-7/64 in | N/A 6 in | N/A 1-7/64 in |
01691628 | N/A Precision Twist Drill® R57 Series 1-7/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091588 | N/A 1-7/32 in | N/A 6 in | N/A 1-7/32 in |
01691624 | N/A Precision Twist Drill® R57 Series 1-7/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091584 | N/A 1-7/16 in | N/A 6 in | N/A 1-7/16 in |
01691611 | N/A Precision Twist Drill® R57 Series 1-5/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091569 | N/A 1-5/64 in | N/A 6 in | N/A 1/2 in |
01691627 | N/A Precision Twist Drill® R57 Series 1-5/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091587 | N/A 1-5/32 in | N/A 6 in | N/A 1-5/32 in |
01691622 | N/A Precision Twist Drill® R57 Series 1-5/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091582 | N/A 1-5/16 in | N/A 6 in | N/A 1-5/16 in |
01691623 | N/A Precision Twist Drill® R57 Series 1-3/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091583 | N/A 1-3/8 in | N/A 6 in | N/A 1-3/8 in |
01691609 | N/A Precision Twist Drill® R57 Series 1-3/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091567 | N/A 1-3/64 in | N/A 6 in | N/A 1/2 in |
01691612 | N/A Precision Twist Drill® R57 Series 1-3/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091570 | N/A 1-3/32 in | N/A 6 in | N/A 1-3/32 in |
01691617 | N/A Precision Twist Drill® R57 Series 1-3/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091576 | N/A 1-3/16 in | N/A 6 in | N/A 1-3/16 in |
01691614 | N/A Precision Twist Drill® R57 Series 1-1/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091572 | N/A 1-1/8 in | N/A 6 in | N/A 1/2 in |
01691608 | N/A Precision Twist Drill® R57 Series 1-1/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091565 | N/A 1-1/64 in | N/A 6 in | N/A 1-1/64 in |
01691621 | N/A Precision Twist Drill® R57 Series 1-1/4 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091580 | N/A 1-1/4 in | N/A 6 in | N/A 1-1/4 in |
01691626 | N/A Precision Twist Drill® R57 Series 1-1/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091586 | N/A 1-1/32 in | N/A 6 in | N/A 1/2 in |
01691625 | N/A Precision Twist Drill® R57 Series 1-1/2 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091585 | N/A 1-1/2 in | N/A 6 in | N/A 1-1/2 in |
01691610 | N/A Precision Twist Drill® R57 Series 1-1/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091568 | N/A 1-1/16 in | N/A 6 in | N/A 1/2 in |
01691630 | N/A Precision Twist Drill® R57 Series 1-11/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit | N/A 091592 | N/A 1-11/32 in | N/A 6 in | N/A 1/2 in |
03051068 | N/A Precision Twist Drill® R56CO Series 9/16 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | N/A 092336 | N/A 9/16 in | N/A 6 in | N/A 9/16 in |
05056048 | N/A Precision Twist Drill® R56CO Series 7/8 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit | N/A 092356 | N/A 7/8 in | N/A 6 in | N/A 7/8 in |