COMPANY HEADER
Print Back
Precision Twist Drill® R52 Series #7 Size Bright Finish Taper Length Drill Bit (01686699)
Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

01686699 N/A Precision Twist Drill® R52 Series #7 Size Bright Finish Taper Length Drill Bit N/A 052007 N/A #7 N/A 6 in N/A #7
01686786 N/A Precision Twist Drill® R52 Series #55 Size Bright Finish Taper Length Drill Bit N/A 052055 N/A #55 N/A 3 in N/A #55
01686775 N/A Precision Twist Drill® R52 Series #49 Size Bright Finish Taper Length Drill Bit N/A 052049 N/A #49 N/A 3-3/4 in N/A #49
01686759 N/A Precision Twist Drill® R52 Series #40 Size Bright Finish Taper Length Drill Bit N/A 052040 N/A #40 N/A 4-5/8 in N/A #40
01686753 N/A Precision Twist Drill® R52 Series #37 Size Bright Finish Taper Length Drill Bit N/A 052037 N/A #37 N/A 4-5/8 in N/A #37
01686743 N/A Precision Twist Drill® R52 Series #31 Size Bright Finish Taper Length Drill Bit N/A 052031 N/A #31 N/A 5-1/8 in N/A #31
01686741 N/A Precision Twist Drill® R52 Series #30 Size Bright Finish Taper Length Drill Bit N/A 052030 N/A #30 N/A 5-3/8 in N/A #30
01686739 N/A Precision Twist Drill® R52 Series #29 Size Bright Finish Taper Length Drill Bit N/A 052029 N/A #29 N/A 5-3/8 in N/A 0.136 in
01686529 N/A Precision Twist Drill® R51FS Series 5/16 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051520 N/A 5/16 in N/A 6-3/8 in N/A 5/16 in
01686281 N/A Precision Twist Drill® R51 Series 9/64 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051009 N/A 9/64 in N/A 5-3/8 in N/A 9/64 in
01686308 N/A Precision Twist Drill® R51 Series 9/16 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051036 N/A 9/16 in N/A 8-1/4 in N/A 9/16 in
01686279 N/A Precision Twist Drill® R51 Series 7/64 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051007 N/A 7/64 in N/A 4-5/8 in N/A 7/64 in
01686286 N/A Precision Twist Drill® R51 Series 7/32 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051014 N/A 7/32 in N/A 6 in N/A 7/32 in
01686300 N/A Precision Twist Drill® R51 Series 7/16 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051028 N/A 7/16 in N/A 7-1/4 in N/A 7/16 in
01686312 N/A Precision Twist Drill® R51 Series 5/8 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051040 N/A 5/8 in N/A 8-3/4 in N/A 5/8 in
01686277 N/A Precision Twist Drill® R51 Series 5/64 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051005 N/A 5/64 in N/A 3-3/4 in N/A 5/64 in
01686282 N/A Precision Twist Drill® R51 Series 5/32 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051010 N/A 5/32 in N/A 5-3/8 in N/A 5/32 in
01686292 N/A Precision Twist Drill® R51 Series 5/16 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051020 N/A 5/16 in N/A 6-3/8 in N/A 5/16 in
01686296 N/A Precision Twist Drill® R51 Series 3/8 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051024 N/A 3/8 in N/A 6-3/4 in N/A 3/8 in
01686303 N/A Precision Twist Drill® R51 Series 31/64 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051031 N/A 31/64 in N/A 7-3/4 in N/A 31/64 in
01686284 N/A Precision Twist Drill® R51 Series 3/16 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051012 N/A 3/16 in N/A 5-3/4 in N/A 3/16 in
01686301 N/A Precision Twist Drill® R51 Series 29/64 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051029 N/A 29/64 in N/A 7-1/2 in N/A 29/64 in
01686299 N/A Precision Twist Drill® R51 Series 27/64 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051027 N/A 27/64 in N/A 7-1/4 in N/A 27/64 in
01686322 N/A Precision Twist Drill® R51 Series 25/32 Inch (in) Size Oxide Finish Taper Length Drill Bit N/A 051050 N/A 25/32 in N/A 9-7/8 in N/A 25/32 in
01686293 N/A Precision Twist Drill® R51 Series 21/64 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051021 N/A 21/64 in N/A 6-1/2 in N/A 21/64 in
Unit of Measure
1 2