Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01686280 | N/A Precision Twist Drill® R51 Series 1/8 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051008 | N/A 1/8 in | N/A 5-1/8 in | N/A 1/8 in |
01686289 | N/A Precision Twist Drill® R51 Series 17/64 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051017 | N/A 17/64 in | N/A 6-1/4 in | N/A 17/64 in |
01686306 | N/A Precision Twist Drill® R51 Series 17/32 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051034 | N/A 17/32 in | N/A 8 in | N/A 17/32 in |
01686287 | N/A Precision Twist Drill® R51 Series 15/64 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051015 | N/A 15/64 in | N/A 6-1/8 in | N/A 15/64 in |
01686302 | N/A Precision Twist Drill® R51 Series 15/32 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051030 | N/A 15/32 in | N/A 7-1/2 in | N/A 15/32 in |
01686288 | N/A Precision Twist Drill® R51 Series 1/4 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051016 | N/A 1/4 in | N/A 6-1/8 in | N/A 1/4 in |
01686298 | N/A Precision Twist Drill® R51 Series 13/32 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051026 | N/A 13/32 in | N/A 7 in | N/A 13/32 in |
01686304 | N/A Precision Twist Drill® R51 Series 1/2 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051032 | N/A 1/2 in | N/A 7-3/4 in | N/A 1/2 in |
01686294 | N/A Precision Twist Drill® R51 Series 11/32 Inch (in) Size Bright Finish Taper Length Drill Bit | N/A 051022 | N/A 11/32 in | N/A 6-1/2 in | N/A 11/32 in |
01687858 | N/A Precision Twist Drill® QC91G Series 1/8 Inch (in) Size TiN Finish Taper Length Drill Bit | N/A 055908 | N/A 1/8 in | N/A 5-1/8 in | N/A 1/8 in |
01686396 | N/A Precision Twist Drill® M51CO Series 7/64 Inch (in) Size Bronze Oxide Finish Taper Length Drill Bit | N/A 051307 | N/A 7/64 in | N/A 4-5/8 in | N/A 7/64 in |
01686409 | N/A Precision Twist Drill® M51CO Series 5/16 Inch (in) Size Bronze Oxide Finish Taper Length Drill Bit | N/A 051320 | N/A 5/16 in | N/A 6-3/8 in | N/A 5/16 in |
01686406 | N/A Precision Twist Drill® M51CO Series 17/64 Inch (in) Size Bronze Oxide Finish Taper Length Drill Bit | N/A 051317 | N/A 17/64 in | N/A 6-1/4 in | N/A 17/64 in |
01686405 | N/A Precision Twist Drill® M51CO Series 1/4 Inch (in) Size Bronze Oxide Finish Taper Length Drill Bit | N/A 051316 | N/A 1/4 in | N/A 6-1/8 in | N/A 1/4 in |
01686441 | N/A Precision Twist Drill® M51CO Series 13/16 Inch (in) Size Bronze Oxide Finish Taper Length Drill Bit | N/A 051352 | N/A 13/16 in | N/A 10 in | N/A 13/16 in |
01686393 | N/A Precision Twist Drill® M51CO Series 1/16 Inch (in) Size Bronze Oxide Finish Taper Length Drill Bit | N/A 051304 | N/A 1/16 in | N/A 3 in | N/A 1/16 in |
04321140 | N/A Precision Twist Drill® A940 Series 3.9 Millimeter (mm) Size Bright Finish Taper Length Drill Bit | N/A 0056028 | N/A 3.9 mm | N/A 119 mm | N/A 3.9 mm |