COMPANY HEADER
Print Back
Precision Twist Drill® R52 Series #7 Size Bright Finish Taper Length Drill Bit (01686699)
Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

01686280 N/A Precision Twist Drill® R51 Series 1/8 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051008 N/A 1/8 in N/A 5-1/8 in N/A 1/8 in
01686289 N/A Precision Twist Drill® R51 Series 17/64 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051017 N/A 17/64 in N/A 6-1/4 in N/A 17/64 in
01686306 N/A Precision Twist Drill® R51 Series 17/32 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051034 N/A 17/32 in N/A 8 in N/A 17/32 in
01686287 N/A Precision Twist Drill® R51 Series 15/64 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051015 N/A 15/64 in N/A 6-1/8 in N/A 15/64 in
01686302 N/A Precision Twist Drill® R51 Series 15/32 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051030 N/A 15/32 in N/A 7-1/2 in N/A 15/32 in
01686288 N/A Precision Twist Drill® R51 Series 1/4 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051016 N/A 1/4 in N/A 6-1/8 in N/A 1/4 in
01686298 N/A Precision Twist Drill® R51 Series 13/32 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051026 N/A 13/32 in N/A 7 in N/A 13/32 in
01686304 N/A Precision Twist Drill® R51 Series 1/2 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051032 N/A 1/2 in N/A 7-3/4 in N/A 1/2 in
01686294 N/A Precision Twist Drill® R51 Series 11/32 Inch (in) Size Bright Finish Taper Length Drill Bit N/A 051022 N/A 11/32 in N/A 6-1/2 in N/A 11/32 in
01687858 N/A Precision Twist Drill® QC91G Series 1/8 Inch (in) Size TiN Finish Taper Length Drill Bit N/A 055908 N/A 1/8 in N/A 5-1/8 in N/A 1/8 in
01686396 N/A Precision Twist Drill® M51CO Series 7/64 Inch (in) Size Bronze Oxide Finish Taper Length Drill Bit N/A 051307 N/A 7/64 in N/A 4-5/8 in N/A 7/64 in
01686409 N/A Precision Twist Drill® M51CO Series 5/16 Inch (in) Size Bronze Oxide Finish Taper Length Drill Bit N/A 051320 N/A 5/16 in N/A 6-3/8 in N/A 5/16 in
01686406 N/A Precision Twist Drill® M51CO Series 17/64 Inch (in) Size Bronze Oxide Finish Taper Length Drill Bit N/A 051317 N/A 17/64 in N/A 6-1/4 in N/A 17/64 in
01686405 N/A Precision Twist Drill® M51CO Series 1/4 Inch (in) Size Bronze Oxide Finish Taper Length Drill Bit N/A 051316 N/A 1/4 in N/A 6-1/8 in N/A 1/4 in
01686441 N/A Precision Twist Drill® M51CO Series 13/16 Inch (in) Size Bronze Oxide Finish Taper Length Drill Bit N/A 051352 N/A 13/16 in N/A 10 in N/A 13/16 in
01686393 N/A Precision Twist Drill® M51CO Series 1/16 Inch (in) Size Bronze Oxide Finish Taper Length Drill Bit N/A 051304 N/A 1/16 in N/A 3 in N/A 1/16 in
04321140 N/A Precision Twist Drill® A940 Series 3.9 Millimeter (mm) Size Bright Finish Taper Length Drill Bit N/A 0056028 N/A 3.9 mm N/A 119 mm N/A 3.9 mm
Unit of Measure
1 2