COMPANY HEADER
Print Back
Precision Twist Drill® 10 Inch (in) Overall Length and 29/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit (01693206)
Unit of Measure
1 2 3 

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Flute Length

Overall Length

01691254 N/A Precision Twist Drill® 8-1/4 Inch (in) Overall Length and 1/2 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020032 N/A 1/2 in N/A 4-3/8 in N/A 8-1/4 in
01691227 N/A Precision Twist Drill® 6-1/2 Inch (in) Overall Length and 11/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020022 N/A 11/32 in N/A 3-1/4 in N/A 6-1/2 in
01691292 N/A Precision Twist Drill® 9-1/4 Inch (in) Overall Length and 11/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020044 N/A 11/16 in N/A 5-3/8 in N/A 9-1/4 in
01691341 N/A Precision Twist Drill® 11 Inch (in) Overall Length and 1 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020100 N/A 1 in N/A 6-3/8 in N/A 11 in
01691359 N/A Precision Twist Drill® 12-3/4 Inch (in) Overall Length and 1-7/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020107 N/A 1-7/64 in N/A 7-1/8 in N/A 12-3/4 in
01692892 N/A Precision Twist Drill® 17 Inch (in) Overall Length and 1-5/8 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020140 N/A 1-5/8 in N/A 10 in N/A 17 in
01691367 N/A Precision Twist Drill® 12-7/8 Inch (in) Overall Length and 1-5/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020110 N/A 1-5/32 in N/A 7-1/4 in N/A 12-7/8 in
01691392 N/A Precision Twist Drill® 14-1/4 Inch (in) Overall Length and 1-5/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020120 N/A 1-5/16 in N/A 8-5/8 in N/A 14-1/4 in
01691401 N/A Precision Twist Drill® 14-1/2 Inch (in) Overall Length and 1-3/8 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020124 N/A 1-3/8 in N/A 8-7/8 in N/A 14-1/2 in
01691348 N/A Precision Twist Drill® 11-1/4 Inch (in) Overall Length and 1-3/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020103 N/A 1-3/64 in N/A 6-5/8 in N/A 11-1/4 in
01692902 N/A Precision Twist Drill® 17-1/8 Inch (in) Overall Length and 1-3/4 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020148 N/A 1-3/4 in N/A 10-1/8 in N/A 17-1/8 in
01691356 N/A Precision Twist Drill® 12-1/2 Inch (in) Overall Length and 1-3/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020106 N/A 1-3/32 in N/A 6-7/8 in N/A 12-1/2 in
01691372 N/A Precision Twist Drill® 13 Inch (in) Overall Length and 1-3/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020112 N/A 1-3/16 in N/A 7-3/8 in N/A 13 in
01691362 N/A Precision Twist Drill® 12-3/4 Inch (in) Overall Length and 1-1/8 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020108 N/A 1-1/8 in N/A 7-1/8 in N/A 12-3/4 in
01692885 N/A Precision Twist Drill® 16-3/8 Inch (in) Overall Length and 1-17/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020134 N/A 1-17/32 in N/A 9-3/8 in N/A 16-3/8 in
01691343 N/A Precision Twist Drill® 11-1/8 Inch (in) Overall Length and 1-1/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020101 N/A 1-1/64 in N/A 6-1/2 in N/A 11-1/8 in
01692878 N/A Precision Twist Drill® 14-7/8 Inch (in) Overall Length and 1-15/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020130 N/A 1-15/32 in N/A 9-1/4 in N/A 14-7/8 in
01691381 N/A Precision Twist Drill® 13-1/2 Inch (in) Overall Length and 1-1/4 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020116 N/A 1-1/4 in N/A 7-7/8 in N/A 13-1/2 in
01691345 N/A Precision Twist Drill® 11-1/8 Inch (in) Overall Length and 1-1/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020102 N/A 1-1/32 in N/A 6-1/2 in N/A 11-1/8 in
01692883 N/A Precision Twist Drill® 15 Inch (in) Overall Length and 1-1/2 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020132 N/A 1-1/2 in N/A 9-3/8 in N/A 15 in
01691350 N/A Precision Twist Drill® 11-1/4 Inch (in) Overall Length and 1-1/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020104 N/A 1-1/16 in N/A 6-5/8 in N/A 11-1/4 in
01691396 N/A Precision Twist Drill® 14-3/8 Inch (in) Overall Length and 1-11/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020122 N/A 1-11/32 in N/A 8-3/4 in N/A 14-3/8 in
Unit of Measure
1 2 3