Item # |
Item Name |
Bore Diameter |
Material |
Outside Diameter |
Width |
---|---|---|---|---|---|
00095360 | N/A INA (Schaeffler) PI Series 0.5000 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 0.5000 in | N/A Chrome Steel | N/A 0.75 in | N/A 0.7500 in |
04479227 | N/A INA (Schaeffler) 1.0000 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.0000 in | N/A Steel | N/A 1.25 in | N/A 1 in |
00095455 | N/A INA (Schaeffler) PI Series 1.1250 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.1250 in | N/A Chrome Steel | N/A 1.3750 in | N/A 1 in |